include/regs/xmega_ebi.h File Reference

XMEGA EBI Register Interface. More...

#include <chip/memory-map.h>
#include <io.h>

Go to the source code of this file.

Defines

Register offsets

#define EBI_CTRL   0x00
 Control register.
#define EBI_SDRAMCTRLA   0x01
 SDRAM control register A.
#define EBI_SDRAMCTRLB   0x08
 SDRAM control register B.
#define EBI_SDRAMCTRLC   0x09
 SDRAM control register C.
#define EBI_REFRESHL   0x04
 SDRAM refresh period low byte.
#define EBI_REFRESHH   0x05
 SDRAM refresh period high byte.
#define EBI_INITDLYL   0x06
 SDRAM init. delay low byte.
#define EBI_INITDLYH   0x07
 SDRAM init. delay high byte.
Bitfields in CTRL

#define EBI_IFMODE_START   0
 EBI mode.
#define EBI_IFMODE_SIZE   2
 EBI mode.
#define EBI_SRMODE_START   2
 SRAM mode.
#define EBI_SRMODE_SIZE   2
 SRAM mode.
#define EBI_LPCMODE_START   4
 SRAM Low Pin-Count mode.
#define EBI_LPCMODE_SIZE   2
 SRAM Low Pin-Count mode.
#define EBI_SDDATAW_START   6
 SDRAM data width setting.
#define EBI_SDDATAW_SIZE   2
 SDRAM data width setting.
IFMODE bitfield values

#define EBI_IFMODE_DISABLED   0
 EBI disabled.
#define EBI_IFMODE_3PORT   1
 EBI enabled w/ 3-port interface.
#define EBI_IFMODE_4PORT   2
 EBI enabled w/ 4-port interface.
#define EBI_IFMODE_2PORT   3
 EBI enabled w/ 2-port interface.
SRMODE bitfield values

#define EBI_SRMODE_ALE1   0
 Address bytes 0 and 1 multiplexed.
#define EBI_SRMODE_ALE2   1
 Address bytes 0 and 2 multiplexed.
#define EBI_SRMODE_ALE12   2
 Address bytes 0, 1 and 2 multiplexed.
#define EBI_SRMODE_NOALE   3
 No address multiplexing.
LPCMODE bitfield values

#define EBI_LPCMODE_ALE1   0
 Data multiplexed with address byte 0.
#define EBI_LPCMODE_ALE12   2
 Data multiplexed with address bytes 0 and 1.
SDDATAW bitfield values

#define EBI_SDDATAW_4BIT   0
 4-bit data bus
#define EBI_SDDATAW_8BIT   1
 8-bit data bus
Bitfields in SDRAMCTRLA

#define EBI_SDCOL_START   0
 SDRAM column bits.
#define EBI_SDCOL_SIZE   2
 SDRAM column bits.
#define EBI_SDROW_BIT   2
 SDRAM row bits (11/12 bits).
#define EBI_SDCAS_BIT   3
 SDRAM CAS latency (2/3 cycles).
SDCOL bitfield values

#define EBI_SDCOL_8BIT   0
 8 column bits
#define EBI_SDCOL_9BIT   1
 9 column bits
#define EBI_SDCOL_10BIT   2
 10 column bits
#define EBI_SDCOL_11BIT   3
 11 column bits
Bitfields in SDRAMCTRLB

#define EBI_RPDLY_START   0
 SDRAM row to precharge delay in number of CLKper2 cycles (0-7).
#define EBI_RPDLY_SIZE   3
 SDRAM row to precharge delay in number of CLKper2 cycles (0-7).
#define EBI_ROWCYCDLY_START   3
 SDRAM row cycle delay in number of CLKper2 cycles (0-7).
#define EBI_ROWCYCDLY_SIZE   3
 SDRAM row cycle delay in number of CLKper2 cycles (0-7).
#define EBI_MRDLY_START   6
 SDRAM mode register delay in number of CLKper2 cycles (0-3).
#define EBI_MRDLY_SIZE   2
 SDRAM mode register delay in number of CLKper2 cycles (0-3).
Bitfields in SDRAMCTRLC

#define EBI_ROWCOLDLY_START   0
 SDRAM row to column delay in number of CLKper2 cycles (0-7).
#define EBI_ROWCOLDLY_SIZE   3
 SDRAM row to column delay in number of CLKper2 cycles (0-7).
#define EBI_ESRDLY_START   3
 SDRAM exit self refresh to active delay in number of CLKper2 cycles (0-7).
#define EBI_ESRDLY_SIZE   3
 SDRAM exit self refresh to active delay in number of CLKper2 cycles (0-7).
#define EBI_WRDLY_START   6
 SDRAM write recovery delay in number of CLKper2 cycles (0-3).
#define EBI_WRDLY_SIZE   2
 SDRAM write recovery delay in number of CLKper2 cycles (0-3).
Bitfields in REFRESH

#define EBI_REFRESH_START   0
 SDRAM refresh period in number of CLKper2 cycles.
#define EBI_REFRESH_SIZE   10
 SDRAM refresh period in number of CLKper2 cycles.
Bitfields in REFRESHL

#define EBI_REFRESHL_START   0
 SDRAM refresh period in number of CLKper2 cycles (LSB).
#define EBI_REFRESHL_SIZE   8
 SDRAM refresh period in number of CLKper2 cycles (LSB).
Bitfields in REFRESHH

#define EBI_REFRESHH_START   0
 SDRAM refresh period in number of CLKper2 cycles (MSB).
#define EBI_REFRESHH_SIZE   2
 SDRAM refresh period in number of CLKper2 cycles (MSB).
Bitfields in INITDLY

#define EBI_INITDLY_START   0
 SDRAM initialization delay in number of CLKper2 cycles.
#define EBI_INITDLY_SIZE   14
 SDRAM initialization delay in number of CLKper2 cycles.
Bitfields in INITDLYL

#define EBI_INITDLYL_START   0
 SDRAM initialization delay in number of CLKper2 cycles (LSB).
#define EBI_INITDLYL_SIZE   8
 SDRAM initialization delay in number of CLKper2 cycles (LSB).
Bitfields in INITDLYH

#define EBI_INITDLYH_START   0
 SDRAM initialization delay in number of CLKper2 cycles (MSB).
#define EBI_INITDLYH_SIZE   6
 SDRAM initialization delay in number of CLKper2 cycles (MSB).
Bit manipulation macros

#define EBI_BIT(name)   (1U << EBI_##name##_BIT)
 Create a mask with bit name set.
#define EBI_BF(name, value)   ((value) << EBI_##name##_START)
 Create a mask with bitfield name set to value.
#define EBI_BFMASK(name)   (((1U << EBI_##name##_SIZE) - 1) << EBI_##name##_START)
 Create a mask of the bitfield name.
#define EBI_BFEXT(name, regval)
 Extract the value of bitfield name from regval.
#define EBI_BFINS(name, value, regval)
 Return regval with bitfield name set to value.
Register access macros

#define ebi_read_reg(reg)   mmio_read8((void *)((uintptr_t)(EBI_BASE) + EBI_##reg))
 Read the value of EBI register reg.
#define ebi_write_reg(reg, value)   mmio_write8((void *)((uintptr_t)(EBI_BASE) + EBI_##reg), (value))
 Write value to EBI register reg.
#define ebi_read_word_reg(reg)   mmio_read16((void *)((uintptr_t)(EBI_BASE) + EBI_##reg##L))
 Read the value of EBI word-register reg.
#define ebi_write_word_reg(reg, value)   mmio_write16((void *)((uintptr_t)(EBI_BASE) + EBI_##reg##L), (value))
 Write value to EBI word-register reg.
Channel register group offsets

#define EBICS_CS0   0x10
 EBI Chip Select 0.
#define EBICS_CS1   0x14
 EBI Chip Select 1.
#define EBICS_CS2   0x18
 EBI Chip Select 2.
#define EBICS_CS3   0x1c
 EBI Chip Select 3.
Chip Select register offsets

#define EBICS_CTRLA   0x00
 Control register A.
#define EBICS_CTRLB   0x01
 Control register B.
#define EBICS_BASEADDRL   0x02
 Base address low byte.
#define EBICS_BASEADDRH   0x03
 Base address high byte.
Bitfields in channel CTRLA

#define EBICS_MODE_START   0
 CS mode.
#define EBICS_MODE_SIZE   2
 CS mode.
#define EBICS_ASIZE_START   2
 CS address size in number of bits, minus 8.
#define EBICS_ASIZE_SIZE   5
 CS address size in number of bits, minus 8.
MODE bitfield values

#define EBICS_MODE_DISABLE   0
 CS disabled.
#define EBICS_MODE_SRAM   1
 CS enabled for SRAM.
#define EBICS_MODE_LPC   2
 CS enabled for low pin-count SRAM.
#define EBICS_MODE_SDRAM   3
 CS enabled for SDRAM.
Bitfields in channel CTRLB (SRAM)

#define EBICS_SRWS_START   0
 SRAM wait states in number of CLKper2 cycles.
#define EBICS_SRWS_SIZE   3
 SRAM wait states in number of CLKper2 cycles.
Bitfields in channel CTRLB (SDRAM)

#define EBICS_SDMODE_START   0
 SDRAM mode.
#define EBICS_SDMODE_SIZE   2
 SDRAM mode.
#define EBICS_SDSREN_BIT   2
 SDRAM self-refresh enable.
#define EBICS_SDINITDONE_BIT   7
 SDRAM initialization done.
SDMODE bitfield values

#define EBICS_SDMODE_NORMAL   0
 Normal mode.
#define EBICS_SDMODE_LOAD   1
 Load mode.
Bitfields in BASEADDR

#define EBICS_BASEADDR_START   4
 CS base address in number of 4 kB pages.
#define EBICS_BASEADDR_SIZE   12
 CS base address in number of 4 kB pages.
Bitfields in BASEADDRL

#define EBICS_BASEADDRL_START   4
 CS base address in number of 4 kB pages (LSB).
#define EBICS_BASEADDRL_SIZE   4
 CS base address in number of 4 kB pages (LSB).
Bitfields in BASEADDRH

#define EBICS_BASEADDRH_START   0
 CS base address in number of 4 kB pages (MSB).
#define EBICS_BASEADDRH_SIZE   8
 CS base address in number of 4 kB pages (MSB).
Chip Select bit manipulation macros

#define EBICS_BIT(name)   (1U << EBICS_##name##_BIT)
 Create a mask with bit name set.
#define EBICS_BF(name, value)   ((value) << EBICS_##name##_START)
 Create a mask with bitfield name set to value.
#define EBICS_BFMASK(name)   (((1U << EBICS_##name##_SIZE) - 1) << EBICS_##name##_START)
 Create a mask of the bitfield name.
#define EBICS_BFEXT(name, regval)
 Extract the value of bitfield name from regval.
#define EBICS_BFINS(name, value, regval)
 Return regval with bitfield name set to value.
Chip Select line register access macros

#define ebics_read_reg(cs, reg)   mmio_read8((void *)((uintptr_t)(EBI_BASE) + EBICS_##cs + EBICS_##reg))
 Read value of EBI register reg for CS cs.
#define ebics_write_reg(cs, reg, value)
 Write value to EBI register reg for CS cs.
#define ebics_read_word_reg(cs, reg)
 Read value of EBI word-register reg for CS cs.
#define ebics_write_word_reg(cs, reg, value)
 Write value to EBI word-register reg for CS cs.

Detailed Description

XMEGA EBI Register Interface.

Copyright (C) 2009 Atmel Corporation. All rights reserved.

Definition in file xmega_ebi.h.

Generated on Thu Apr 29 14:09:42 2010 for uart-loopback by  doxygen 1.6.3