Xmega Oscillator Register Definitions
[Internal Register Definitions]

Collaboration diagram for Xmega Oscillator Register Definitions:

Register Offsets



#define XMEGA_OSC_CTRL   0x00
 Oscillator Control.
#define XMEGA_OSC_STATUS   0x01
 Oscillator Status.
#define XMEGA_OSC_XOSCCTRL   0x02
 XOSC Control.
#define XMEGA_OSC_XOSCFAIL   0x03
 XOSC Failure Detection.
#define XMEGA_OSC_RC32KCAL   0x04
 32 kHz Oscillator Calibration
#define XMEGA_OSC_PLLCTRL   0x05
 PLL Control.
#define XMEGA_OSC_DFLLCTRL   0x06
 DFLL Control.

Bitfields in CTRL



#define XMEGA_OSC_RC2MEN_BIT   0
 2 MHz RCOSC Enable
#define XMEGA_OSC_RC32MEN_BIT   1
 32 MHz RCOSC Enable
#define XMEGA_OSC_RC32KEN_BIT   2
 32 kHz RCOSC Enable
#define XMEGA_OSC_XOSCEN_BIT   3
 External Oscillator Enable.
#define XMEGA_OSC_PLLEN_BIT   4
 PLL Enable.

Bitfields in STATUS



#define XMEGA_OSC_RC2MRDY_BI   0
 2 MHz RCOSC Enable
#define XMEGA_OSC_RC32MRDY_BIT   1
 32 MHz RCOSC Enable
#define XMEGA_OSC_RC32KRDY_BIT   2
 32 kHz RCOSC Enable
#define XMEGA_OSC_XOSCRDY_BIT   3
 External Oscillator Enable.
#define XMEGA_OSC_PLLRDY_BIT   4
 PLL Enable.

Bitfields in XOSCCTRL



#define XMEGA_OSC_XOSCSEL_START   0
 Crystal Oscillator Type.
#define XMEGA_OSC_XOSCSEL_SIZE   4
 Crystal Oscillator Type.
#define XMEGA_OSC_X32KLPM_BIT   5
 XTAL 32 kHz Low Power Mode.
#define XMEGA_OSC_FRQRANGE_START   6
 XTAL Frequency Range.
#define XMEGA_OSC_FRQRANGE_SIZE   2
 XTAL Frequency Range.

Bitfields in XOSCFAIL



#define XMEGA_OSC_XOSCFDEN_BIT   0
 Failure Detection Enable.
#define XMEGA_OSC_XOSCFDIF_BIT   1
 Failure Detection Interrupt Flag.

Bitfields in PLLCTRL



#define XMEGA_OSC_PLLFAC_START   0
 Multiplication Factor.
#define XMEGA_OSC_PLLFAC_SIZE   5
 Multiplication Factor.
#define XMEGA_OSC_PLLSRC_START   6
 Clock Source.
#define XMEGA_OSC_PLLSRC_SIZE   2
 Clock Source.

Bit manipulation macros



#define OSC_BIT(name)   (1U << XMEGA_OSC_##name##_BIT)
 Create a mask with bit name set.
#define OSC_BF(name, value)   ((value) << XMEGA_OSC_##name##_START)
 Create a mask with bitfield name set to value.
#define OSC_BFMASK(name)
 Create a mask of the bitfield name.
#define OSC_BFEXT(name, regval)
 Extract the value of bitfield name from regval.
#define OSC_BFINS(name, value, regval)
 Return regval with bitfield name set to value.

Register access macros



#define osc_read_reg(reg)   _osc_read_reg(reg)
 Read the value of OSC register reg.
#define _osc_read_reg(reg)   mmio_read8((void *)(OSC_BASE + XMEGA_OSC_##reg))
#define osc_write_reg(reg, value)   _osc_write_reg(reg, value)
 Write value to OSC register reg.
#define _osc_write_reg(reg, value)   mmio_write8((void *)(OSC_BASE + XMEGA_OSC_##reg), (value))
#define osc_write_ccp_reg(reg, value)   _osc_write_ccp_reg(reg, value)
 Write value to CCP-protected OSC register reg.
#define _osc_write_ccp_reg(reg, value)   mmio_ccp_write8((void *)(OSC_BASE + XMEGA_OSC_##reg), (value))

Detailed Description

These are the Xmega Oscillator registers taken from the Xmega A manual.


Define Documentation

#define OSC_BF ( name,
value   )     ((value) << XMEGA_OSC_##name##_START)

Create a mask with bitfield name set to value.

Definition at line 111 of file xmega_osc.h.

Referenced by pll_config_init().

#define OSC_BFEXT ( name,
regval   ) 
Value:
(((regval) >> XMEGA_OSC_##name##_START)                         \
                & ((1U << XMEGA_OSC_##name##_SIZE) - 1))

Extract the value of bitfield name from regval.

Definition at line 118 of file xmega_osc.h.

#define OSC_BFINS ( name,
value,
regval   ) 
Value:
(((regval) & ~(((1U << XMEGA_OSC_##name##_SIZE) - 1)            \
                        << XMEGA_OSC_##name##_START))                   \
                | XMEGA_OSC_BF(name, value))

Return regval with bitfield name set to value.

Definition at line 122 of file xmega_osc.h.

#define OSC_BFMASK ( name   ) 
Value:
(((1U << XMEGA_OSC_##name##_SIZE) - 1)                          \
                << XMEGA_OSC_##name##_START)

Create a mask of the bitfield name.

Definition at line 114 of file xmega_osc.h.

#define OSC_BIT ( name   )     (1U << XMEGA_OSC_##name##_BIT)

Create a mask with bit name set.

Definition at line 109 of file xmega_osc.h.

Referenced by pll_disable(), pll_enable(), and pll_wait_for_lock().

#define osc_read_reg ( reg   )     _osc_read_reg(reg)

Read the value of OSC register reg.

Definition at line 131 of file xmega_osc.h.

Referenced by osc_disable(), osc_enable_internal(), osc_is_running(), pll_config_read(), pll_disable(), pll_enable(), and pll_wait_for_lock().

#define osc_write_ccp_reg ( reg,
value   )     _osc_write_ccp_reg(reg, value)

Write value to CCP-protected OSC register reg.

Definition at line 141 of file xmega_osc.h.

#define osc_write_reg ( reg,
value   )     _osc_write_reg(reg, value)

Write value to OSC register reg.

Definition at line 136 of file xmega_osc.h.

Referenced by osc_disable(), osc_enable_internal(), pll_config_write(), pll_disable(), and pll_enable().

#define XMEGA_OSC_CTRL   0x00

Oscillator Control.

Definition at line 56 of file xmega_osc.h.

#define XMEGA_OSC_DFLLCTRL   0x06

DFLL Control.

Definition at line 62 of file xmega_osc.h.

#define XMEGA_OSC_FRQRANGE_SIZE   2

XTAL Frequency Range.

Definition at line 89 of file xmega_osc.h.

#define XMEGA_OSC_FRQRANGE_START   6

XTAL Frequency Range.

Definition at line 88 of file xmega_osc.h.

#define XMEGA_OSC_PLLCTRL   0x05

PLL Control.

Definition at line 61 of file xmega_osc.h.

#define XMEGA_OSC_PLLEN_BIT   4

PLL Enable.

Definition at line 71 of file xmega_osc.h.

#define XMEGA_OSC_PLLFAC_SIZE   5

Multiplication Factor.

Definition at line 101 of file xmega_osc.h.

#define XMEGA_OSC_PLLFAC_START   0

Multiplication Factor.

Definition at line 100 of file xmega_osc.h.

#define XMEGA_OSC_PLLRDY_BIT   4

PLL Enable.

Definition at line 80 of file xmega_osc.h.

#define XMEGA_OSC_PLLSRC_SIZE   2

Clock Source.

Definition at line 103 of file xmega_osc.h.

#define XMEGA_OSC_PLLSRC_START   6

Clock Source.

Definition at line 102 of file xmega_osc.h.

#define XMEGA_OSC_RC2MEN_BIT   0

2 MHz RCOSC Enable

Definition at line 67 of file xmega_osc.h.

#define XMEGA_OSC_RC2MRDY_BI   0

2 MHz RCOSC Enable

Definition at line 76 of file xmega_osc.h.

#define XMEGA_OSC_RC32KCAL   0x04

32 kHz Oscillator Calibration

Definition at line 60 of file xmega_osc.h.

#define XMEGA_OSC_RC32KEN_BIT   2

32 kHz RCOSC Enable

Definition at line 69 of file xmega_osc.h.

#define XMEGA_OSC_RC32KRDY_BIT   2

32 kHz RCOSC Enable

Definition at line 78 of file xmega_osc.h.

#define XMEGA_OSC_RC32MEN_BIT   1

32 MHz RCOSC Enable

Definition at line 68 of file xmega_osc.h.

#define XMEGA_OSC_RC32MRDY_BIT   1

32 MHz RCOSC Enable

Definition at line 77 of file xmega_osc.h.

#define XMEGA_OSC_STATUS   0x01

Oscillator Status.

Definition at line 57 of file xmega_osc.h.

#define XMEGA_OSC_X32KLPM_BIT   5

XTAL 32 kHz Low Power Mode.

Definition at line 87 of file xmega_osc.h.

#define XMEGA_OSC_XOSCCTRL   0x02

XOSC Control.

Definition at line 58 of file xmega_osc.h.

#define XMEGA_OSC_XOSCEN_BIT   3

External Oscillator Enable.

Definition at line 70 of file xmega_osc.h.

#define XMEGA_OSC_XOSCFAIL   0x03

XOSC Failure Detection.

Definition at line 59 of file xmega_osc.h.

#define XMEGA_OSC_XOSCFDEN_BIT   0

Failure Detection Enable.

Definition at line 94 of file xmega_osc.h.

#define XMEGA_OSC_XOSCFDIF_BIT   1

Failure Detection Interrupt Flag.

Definition at line 95 of file xmega_osc.h.

#define XMEGA_OSC_XOSCRDY_BIT   3

External Oscillator Enable.

Definition at line 79 of file xmega_osc.h.

#define XMEGA_OSC_XOSCSEL_SIZE   4

Crystal Oscillator Type.

Definition at line 86 of file xmega_osc.h.

#define XMEGA_OSC_XOSCSEL_START   0

Crystal Oscillator Type.

Definition at line 85 of file xmega_osc.h.

Generated on Thu Apr 29 14:09:43 2010 for uart-loopback by  doxygen 1.6.3