Xmega Clock Register Definitions
[Internal Register Definitions]

Collaboration diagram for Xmega Clock Register Definitions:

Register Offsets



#define XMEGA_CLK_CTRL   0x00
 System Clock Control.
#define XMEGA_CLK_PSCTRL   0x01
 System Clock Prescaler.
#define XMEGA_CLK_LOCK   0x02
 Clock System Lock.
#define XMEGA_CLK_RTCCTRL   0x03
 RTC Control.

Bitfields in CTRL



#define XMEGA_CLK_SCLKSEL_START   0
#define XMEGA_CLK_SCLKSEL_SIZE   3

Bitfields in PSCTRL



#define XMEGA_CLK_PSBCDIV_START   0
 Prescaler B/C Division Factor.
#define XMEGA_CLK_PSBCDIV_SIZE   2
 Prescaler B/C Division Factor.
#define XMEGA_CLK_PSADIV_START   0
 Prescaler A Division Factor.
#define XMEGA_CLK_PSADIV_SIZE   0
 Prescaler A Division Factor.

Bitfields in LOCK



#define XMEGA_CLK_LOCK_BIT   0
 Clock System Lock.
#define XMEGA_CLK_RTCEN_BIT   0
 RTC Clock Source Enable.
#define XMEGA_CLK_RTCSRC_START   1
 RTC Clock Source.
#define XMEGA_CLK_RTCSRC_SIZE   3
 RTC Clock Source.

Prescaler A Division Factor



#define XMEGA_CLK_PSADIV_1   0
 No division.
#define XMEGA_CLK_PSADIV_2   1
 Divide by 2.
#define XMEGA_CLK_PSADIV_4   3
 Divide by 2.
#define XMEGA_CLK_PSADIV_8   5
 Divide by 2.
#define XMEGA_CLK_PSADIV_16   7
 Divide by 2.
#define XMEGA_CLK_PSADIV_32   9
 Divide by 2.
#define XMEGA_CLK_PSADIV_64   11
 Divide by 2.
#define XMEGA_CLK_PSADIV_128   13
 Divide by 2.
#define XMEGA_CLK_PSADIV_256   15
 Divide by 2.
#define XMEGA_CLK_PSADIV_512   17
 Divide by 2.

Prescaler B/C Division Factor



#define XMEGA_CLK_PSBCDIV_1_1   0
 No division / No division.
#define XMEGA_CLK_PSBCDIV_1_2   1
 No division / Divide by 2.
#define XMEGA_CLK_PSBCDIV_4_1   2
 Divide by 4 / No division.
#define XMEGA_CLK_PSBCDIV_2_2   3
 Divide by 2 / Divide by 2.

Bit manipulation macros



#define CLK_BIT(name)   (1U << XMEGA_CLK_##name##_BIT)
 Create a mask with bit name set.
#define CLK_BF(name, value)   ((value) << XMEGA_CLK_##name##_START)
 Create a mask with bitfield name set to value.
#define CLK_BFMASK(name)
 Create a mask of the bitfield name.
#define CLK_BFEXT(name, regval)
 Extract the value of bitfield name from regval.
#define CLK_BFINS(name, value, regval)
 Return regval with bitfield name set to value.

Register access macros



#define clk_read_reg(reg)   _clk_read_reg(reg)
 Read the value of CLK register reg.
#define _clk_read_reg(reg)   mmio_read8((void *)(CLK_BASE + XMEGA_CLK_##reg))
#define clk_write_reg(reg, value)   _clk_write_reg(reg, value)
 Write value to CLK register reg.
#define _clk_write_reg(reg, value)   mmio_write8((void *)(CLK_BASE + XMEGA_CLK_##reg), (value))
#define clk_write_ccp_reg(reg, value)   _clk_write_ccp_reg(reg, value)
 Write value to CCP-protected CLK register reg.
#define _clk_write_ccp_reg(reg, value)   mmio_ccp_write8((void *)(CLK_BASE + XMEGA_CLK_##reg), (value))

Detailed Description

These are the Xmega Clock registers taken from the Xmega A manual.


Define Documentation

#define CLK_BF ( name,
value   )     ((value) << XMEGA_CLK_##name##_START)

Create a mask with bitfield name set to value.

Definition at line 114 of file xmega_clk.h.

Referenced by sysclk_init().

#define CLK_BFEXT ( name,
regval   ) 
Value:
(((regval) >> XMEGA_CLK_##name##_START)                         \
                & ((1U << XMEGA_CLK_##name##_SIZE) - 1))

Extract the value of bitfield name from regval.

Definition at line 121 of file xmega_clk.h.

#define CLK_BFINS ( name,
value,
regval   ) 
Value:
(((regval) & ~(((1U << XMEGA_CLK_##name##_SIZE) - 1)            \
                        << XMEGA_CLK_##name##_START))                   \
                | XMEGA_CLK_BF(name, value))

Return regval with bitfield name set to value.

Definition at line 125 of file xmega_clk.h.

#define CLK_BFMASK ( name   ) 
Value:
(((1U << XMEGA_CLK_##name##_SIZE) - 1)                          \
                << XMEGA_CLK_##name##_START)

Create a mask of the bitfield name.

Definition at line 117 of file xmega_clk.h.

#define CLK_BIT ( name   )     (1U << XMEGA_CLK_##name##_BIT)

Create a mask with bit name set.

Definition at line 112 of file xmega_clk.h.

#define clk_read_reg ( reg   )     _clk_read_reg(reg)

Read the value of CLK register reg.

Definition at line 134 of file xmega_clk.h.

Referenced by sysclk_init().

#define clk_write_ccp_reg ( reg,
value   )     _clk_write_ccp_reg(reg, value)

Write value to CCP-protected CLK register reg.

Definition at line 144 of file xmega_clk.h.

Referenced by sysclk_init().

#define clk_write_reg ( reg,
value   )     _clk_write_reg(reg, value)

Write value to CLK register reg.

Definition at line 139 of file xmega_clk.h.

#define XMEGA_CLK_CTRL   0x00

System Clock Control.

Definition at line 55 of file xmega_clk.h.

#define XMEGA_CLK_LOCK   0x02

Clock System Lock.

Definition at line 57 of file xmega_clk.h.

#define XMEGA_CLK_LOCK_BIT   0

Clock System Lock.

Definition at line 77 of file xmega_clk.h.

#define XMEGA_CLK_PSADIV_1   0

No division.

Definition at line 89 of file xmega_clk.h.

Referenced by sysclk_init().

#define XMEGA_CLK_PSADIV_128   13

Divide by 2.

Definition at line 96 of file xmega_clk.h.

#define XMEGA_CLK_PSADIV_16   7

Divide by 2.

Definition at line 93 of file xmega_clk.h.

#define XMEGA_CLK_PSADIV_2   1

Divide by 2.

Definition at line 90 of file xmega_clk.h.

#define XMEGA_CLK_PSADIV_256   15

Divide by 2.

Definition at line 97 of file xmega_clk.h.

#define XMEGA_CLK_PSADIV_32   9

Divide by 2.

Definition at line 94 of file xmega_clk.h.

#define XMEGA_CLK_PSADIV_4   3

Divide by 2.

Definition at line 91 of file xmega_clk.h.

#define XMEGA_CLK_PSADIV_512   17

Divide by 2.

Definition at line 98 of file xmega_clk.h.

Referenced by sysclk_init().

#define XMEGA_CLK_PSADIV_64   11

Divide by 2.

Definition at line 95 of file xmega_clk.h.

#define XMEGA_CLK_PSADIV_8   5

Divide by 2.

Definition at line 92 of file xmega_clk.h.

#define XMEGA_CLK_PSADIV_SIZE   0

Prescaler A Division Factor.

Definition at line 72 of file xmega_clk.h.

#define XMEGA_CLK_PSADIV_START   0

Prescaler A Division Factor.

Definition at line 71 of file xmega_clk.h.

#define XMEGA_CLK_PSBCDIV_1_1   0

No division / No division.

Definition at line 103 of file xmega_clk.h.

Referenced by sysclk_get_per2_hz(), and sysclk_init().

#define XMEGA_CLK_PSBCDIV_1_2   1

No division / Divide by 2.

Definition at line 104 of file xmega_clk.h.

Referenced by sysclk_get_per2_hz().

#define XMEGA_CLK_PSBCDIV_2_2   3

Divide by 2 / Divide by 2.

Definition at line 106 of file xmega_clk.h.

Referenced by sysclk_get_per2_hz(), and sysclk_init().

#define XMEGA_CLK_PSBCDIV_4_1   2

Divide by 4 / No division.

Definition at line 105 of file xmega_clk.h.

Referenced by sysclk_get_per2_hz().

#define XMEGA_CLK_PSBCDIV_SIZE   2

Prescaler B/C Division Factor.

Definition at line 70 of file xmega_clk.h.

#define XMEGA_CLK_PSBCDIV_START   0

Prescaler B/C Division Factor.

Definition at line 69 of file xmega_clk.h.

#define XMEGA_CLK_PSCTRL   0x01

System Clock Prescaler.

Definition at line 56 of file xmega_clk.h.

#define XMEGA_CLK_RTCCTRL   0x03

RTC Control.

Definition at line 58 of file xmega_clk.h.

#define XMEGA_CLK_RTCEN_BIT   0

RTC Clock Source Enable.

Definition at line 82 of file xmega_clk.h.

#define XMEGA_CLK_RTCSRC_SIZE   3

RTC Clock Source.

Definition at line 84 of file xmega_clk.h.

#define XMEGA_CLK_RTCSRC_START   1

RTC Clock Source.

Definition at line 83 of file xmega_clk.h.

Generated on Thu Apr 29 14:09:43 2010 for uart-loopback by  doxygen 1.6.3