Port Configuration
[Internal Register Definitions]

Collaboration diagram for Port Configuration:

Register Offsets



#define PORTCFG_MPCMASK   0x0
 Multi-Pin Configuration Mask Register.
#define PORTCFG_VPCTRLA   0x2
 Virtual Port-Map Control A Register.
#define PORTCFG_VPCTRLB   0x3
 Virtual Port-Map Control B Register.
#define PORTCFG_CLKEVOUT   0x4
 Clock and Event Out Register.

VPCTRLA Bitfields



#define PORTCFG_VPCTRLA_VP0MAP_START   0
 Virtual Port 0 Mapping.
#define PORTCFG_VPCTRLA_VP0MAP_SIZE   4
 Virtual Port 0 Mapping.
#define PORTCFG_VPCTRLA_VP1MAP_START   4
 Virtual Port 1 Mapping.
#define PORTCFG_VPCTRLA_VP1MAP_SIZE   4
 Virtual Port 1 Mapping.

VPCTRLB Bitfields



#define PORTCFG_VPCTRLB_VP2MAP_START   0
 Virtual Port 2 Mapping.
#define PORTCFG_VPCTRLB_VP2MAP_SIZE   4
 Virtual Port 2 Mapping.
#define PORTCFG_VPCTRLB_VP3MAP_START   4
 Virtual Port 3 Mapping.
#define PORTCFG_VPCTRLB_VP3MAP_SIZE   4
 Virtual Port 3 Mapping.

CLKEVOUT Bitfields



#define PORTCFG_CLKEVOUT_CLKOUT_START   0
 Clock Output Port.
#define PORTCFG_CLKEVOUT_CLKOUT_SIZE   2
 Clock Output Port.
#define PORTCFG_CLKEVOUT_EVOUT_START   4
 Event Output Port.
#define PORTCFG_CLKEVOUT_EVOUT_SIZE   2
 Event Output Port.

VPCTRLA and VPCTRLB Bitfield Values



#define PORTCFG_PORTA   0x0
 Map Port A to Virtual Port.
#define PORTCFG_PORTB   0x1
 Map Port B to Virtual Port.
#define PORTCFG_PORTC   0x2
 Map Port C to Virtual Port.
#define PORTCFG_PORTD   0x3
 Map Port D to Virtual Port.
#define PORTCFG_PORTE   0x4
 Map Port E to Virtual Port.
#define PORTCFG_PORTF   0x5
 Map Port F to Virtual Port.
#define PORTCFG_PORTG   0x6
 Map Port G to Virtual Port.
#define PORTCFG_PORTH   0x7
 Map Port H to Virtual Port.
#define PORTCFG_PORTJ   0x8
 Map Port J to Virtual Port.
#define PORTCFG_PORTK   0x9
 Map Port K to Virtual Port.
#define PORTCFG_PORTL   0xa
 Map Port L to Virtual Port.
#define PORTCFG_PORTM   0xb
 Map Port M to Virtual Port.
#define PORTCFG_PORTN   0xc
 Map Port N to Virtual Port.
#define PORTCFG_PORTP   0xd
 Map Port P to Virtual Port.
#define PORTCFG_PORTQ   0xe
 Map Port Q to Virtual Port.
#define PORTCFG_PORTR   0xf
 Map Port R to Virtual Port.

CLKEVOUT_CLKOUT Bitfield Values



#define PORTCFG_CLKOUT_OFF   0x0
 Clock Out Disabled.
#define PORTCFG_CLKOUT_PC7   0x1
 Clock Output on Port C Pin 7.
#define PORTCFG_CLKOUT_PD7   0x2
 Clock Output on Port D Pin 7.
#define PORTCFG_CLKOUT_PE7   0x3
 Clock Output on Port E Pin 7.

CLKEVOUT_EVOUT Bitfield Values



#define PORTCFG_EVOUT_OFF   0x0
 Event Out Disabled.
#define PORTCFG_EVOUT_PC7   0x1
 Event Channel 0 on Port C Pin 7.
#define PORTCFG_EVOUT_PD7   0x2
 Event Channel 0 on Port D Pin 7.
#define PORTCFG_EVOUT_PE7   0x3
 Event Channel 0 on Port E Pin 7.

Bit manipulation macros



#define PORTCFG_BIT(name)   (1U << PORTCFG_##name##_BIT)
 Create a mask with bit name set.
#define PORTCFG_BF(name, value)   ((value) << PORTCFG_##name##_START)
 Create a mask with bitfield name set to value.
#define PORTCFG_BFMASK(name)   (((1U << %s_##name##_SIZE) - 1) << %s_##name##_START)
 Create a mask of the bitfield name.
#define PORTCFG_BFEXT(name, regval)
 Extract the value of bitfield name from regval.
#define PORTCFG_BFINS(name, value, regval)
 Return regval with bitfield name set to value.

Register access macros



#define portcfg_read_reg(base, reg)   mmio_read8((void *)((uintptr_t)(base) + PORTCFG_##reg))
 Read the value of PORT register reg.
#define portcfg_write_reg(base, reg, value)   mmio_write8((void *)((uintptr_t)(base) + PORTCFG_##reg), (value))
 Write value to PORT register reg.

Define Documentation

#define PORTCFG_BF ( name,
value   )     ((value) << PORTCFG_##name##_START)

Create a mask with bitfield name set to value.

Definition at line 125 of file xmega_portcfg.h.

#define PORTCFG_BFEXT ( name,
regval   ) 
Value:
(((regval) >> PORTCFG_##name##_START)                           \
                & ((1U << PORTCFG_##name##_SIZE) - 1))

Extract the value of bitfield name from regval.

Definition at line 131 of file xmega_portcfg.h.

#define PORTCFG_BFINS ( name,
value,
regval   ) 
Value:
(((regval) & ~(((1U << PORTCFG_##name##_SIZE) - 1)              \
                        << PORTCFG_##name##_START))                     \
                | PORTCFG_BF(name, value))

Return regval with bitfield name set to value.

Definition at line 135 of file xmega_portcfg.h.

#define PORTCFG_BFMASK ( name   )     (((1U << %s_##name##_SIZE) - 1) << %s_##name##_START)

Create a mask of the bitfield name.

Definition at line 128 of file xmega_portcfg.h.

#define PORTCFG_BIT ( name   )     (1U << PORTCFG_##name##_BIT)

Create a mask with bit name set.

Definition at line 122 of file xmega_portcfg.h.

#define PORTCFG_CLKEVOUT   0x4

Clock and Event Out Register.

Definition at line 56 of file xmega_portcfg.h.

#define PORTCFG_CLKEVOUT_CLKOUT_SIZE   2

Clock Output Port.

Definition at line 78 of file xmega_portcfg.h.

#define PORTCFG_CLKEVOUT_CLKOUT_START   0

Clock Output Port.

Definition at line 77 of file xmega_portcfg.h.

#define PORTCFG_CLKEVOUT_EVOUT_SIZE   2

Event Output Port.

Definition at line 80 of file xmega_portcfg.h.

#define PORTCFG_CLKEVOUT_EVOUT_START   4

Event Output Port.

Definition at line 79 of file xmega_portcfg.h.

#define PORTCFG_CLKOUT_OFF   0x0

Clock Out Disabled.

Definition at line 105 of file xmega_portcfg.h.

#define PORTCFG_CLKOUT_PC7   0x1

Clock Output on Port C Pin 7.

Definition at line 106 of file xmega_portcfg.h.

#define PORTCFG_CLKOUT_PD7   0x2

Clock Output on Port D Pin 7.

Definition at line 107 of file xmega_portcfg.h.

#define PORTCFG_CLKOUT_PE7   0x3

Clock Output on Port E Pin 7.

Definition at line 108 of file xmega_portcfg.h.

#define PORTCFG_EVOUT_OFF   0x0

Event Out Disabled.

Definition at line 113 of file xmega_portcfg.h.

#define PORTCFG_EVOUT_PC7   0x1

Event Channel 0 on Port C Pin 7.

Definition at line 114 of file xmega_portcfg.h.

#define PORTCFG_EVOUT_PD7   0x2

Event Channel 0 on Port D Pin 7.

Definition at line 115 of file xmega_portcfg.h.

#define PORTCFG_EVOUT_PE7   0x3

Event Channel 0 on Port E Pin 7.

Definition at line 116 of file xmega_portcfg.h.

#define PORTCFG_MPCMASK   0x0

Multi-Pin Configuration Mask Register.

Definition at line 53 of file xmega_portcfg.h.

#define PORTCFG_PORTA   0x0

Map Port A to Virtual Port.

Definition at line 85 of file xmega_portcfg.h.

#define PORTCFG_PORTB   0x1

Map Port B to Virtual Port.

Definition at line 86 of file xmega_portcfg.h.

#define PORTCFG_PORTC   0x2

Map Port C to Virtual Port.

Definition at line 87 of file xmega_portcfg.h.

#define PORTCFG_PORTD   0x3

Map Port D to Virtual Port.

Definition at line 88 of file xmega_portcfg.h.

#define PORTCFG_PORTE   0x4

Map Port E to Virtual Port.

Definition at line 89 of file xmega_portcfg.h.

#define PORTCFG_PORTF   0x5

Map Port F to Virtual Port.

Definition at line 90 of file xmega_portcfg.h.

#define PORTCFG_PORTG   0x6

Map Port G to Virtual Port.

Definition at line 91 of file xmega_portcfg.h.

#define PORTCFG_PORTH   0x7

Map Port H to Virtual Port.

Definition at line 92 of file xmega_portcfg.h.

#define PORTCFG_PORTJ   0x8

Map Port J to Virtual Port.

Definition at line 93 of file xmega_portcfg.h.

#define PORTCFG_PORTK   0x9

Map Port K to Virtual Port.

Definition at line 94 of file xmega_portcfg.h.

#define PORTCFG_PORTL   0xa

Map Port L to Virtual Port.

Definition at line 95 of file xmega_portcfg.h.

#define PORTCFG_PORTM   0xb

Map Port M to Virtual Port.

Definition at line 96 of file xmega_portcfg.h.

#define PORTCFG_PORTN   0xc

Map Port N to Virtual Port.

Definition at line 97 of file xmega_portcfg.h.

#define PORTCFG_PORTP   0xd

Map Port P to Virtual Port.

Definition at line 98 of file xmega_portcfg.h.

#define PORTCFG_PORTQ   0xe

Map Port Q to Virtual Port.

Definition at line 99 of file xmega_portcfg.h.

#define PORTCFG_PORTR   0xf

Map Port R to Virtual Port.

Definition at line 100 of file xmega_portcfg.h.

#define portcfg_read_reg ( base,
reg   )     mmio_read8((void *)((uintptr_t)(base) + PORTCFG_##reg))

Read the value of PORT register reg.

Definition at line 144 of file xmega_portcfg.h.

#define PORTCFG_VPCTRLA   0x2

Virtual Port-Map Control A Register.

Definition at line 54 of file xmega_portcfg.h.

#define PORTCFG_VPCTRLA_VP0MAP_SIZE   4

Virtual Port 0 Mapping.

Definition at line 62 of file xmega_portcfg.h.

#define PORTCFG_VPCTRLA_VP0MAP_START   0

Virtual Port 0 Mapping.

Definition at line 61 of file xmega_portcfg.h.

#define PORTCFG_VPCTRLA_VP1MAP_SIZE   4

Virtual Port 1 Mapping.

Definition at line 64 of file xmega_portcfg.h.

#define PORTCFG_VPCTRLA_VP1MAP_START   4

Virtual Port 1 Mapping.

Definition at line 63 of file xmega_portcfg.h.

#define PORTCFG_VPCTRLB   0x3

Virtual Port-Map Control B Register.

Definition at line 55 of file xmega_portcfg.h.

#define PORTCFG_VPCTRLB_VP2MAP_SIZE   4

Virtual Port 2 Mapping.

Definition at line 70 of file xmega_portcfg.h.

#define PORTCFG_VPCTRLB_VP2MAP_START   0

Virtual Port 2 Mapping.

Definition at line 69 of file xmega_portcfg.h.

#define PORTCFG_VPCTRLB_VP3MAP_SIZE   4

Virtual Port 3 Mapping.

Definition at line 72 of file xmega_portcfg.h.

#define PORTCFG_VPCTRLB_VP3MAP_START   4

Virtual Port 3 Mapping.

Definition at line 71 of file xmega_portcfg.h.

#define portcfg_write_reg ( base,
reg,
value   )     mmio_write8((void *)((uintptr_t)(base) + PORTCFG_##reg), (value))

Write value to PORT register reg.

Definition at line 147 of file xmega_portcfg.h.

Generated on Thu Apr 29 14:09:43 2010 for uart-loopback by  doxygen 1.6.3