EBI Register Definitions
[Internal Register Definitions]

Collaboration diagram for EBI Register Definitions:

Register offsets



#define EBI_CTRL   0x00
 Control register.
#define EBI_SDRAMCTRLA   0x01
 SDRAM control register A.
#define EBI_SDRAMCTRLB   0x08
 SDRAM control register B.
#define EBI_SDRAMCTRLC   0x09
 SDRAM control register C.
#define EBI_REFRESHL   0x04
 SDRAM refresh period low byte.
#define EBI_REFRESHH   0x05
 SDRAM refresh period high byte.
#define EBI_INITDLYL   0x06
 SDRAM init. delay low byte.
#define EBI_INITDLYH   0x07
 SDRAM init. delay high byte.

Bitfields in CTRL



#define EBI_IFMODE_START   0
 EBI mode.
#define EBI_IFMODE_SIZE   2
 EBI mode.
#define EBI_SRMODE_START   2
 SRAM mode.
#define EBI_SRMODE_SIZE   2
 SRAM mode.
#define EBI_LPCMODE_START   4
 SRAM Low Pin-Count mode.
#define EBI_LPCMODE_SIZE   2
 SRAM Low Pin-Count mode.
#define EBI_SDDATAW_START   6
 SDRAM data width setting.
#define EBI_SDDATAW_SIZE   2
 SDRAM data width setting.

IFMODE bitfield values



#define EBI_IFMODE_DISABLED   0
 EBI disabled.
#define EBI_IFMODE_3PORT   1
 EBI enabled w/ 3-port interface.
#define EBI_IFMODE_4PORT   2
 EBI enabled w/ 4-port interface.
#define EBI_IFMODE_2PORT   3
 EBI enabled w/ 2-port interface.

SRMODE bitfield values



#define EBI_SRMODE_ALE1   0
 Address bytes 0 and 1 multiplexed.
#define EBI_SRMODE_ALE2   1
 Address bytes 0 and 2 multiplexed.
#define EBI_SRMODE_ALE12   2
 Address bytes 0, 1 and 2 multiplexed.
#define EBI_SRMODE_NOALE   3
 No address multiplexing.

LPCMODE bitfield values



#define EBI_LPCMODE_ALE1   0
 Data multiplexed with address byte 0.
#define EBI_LPCMODE_ALE12   2
 Data multiplexed with address bytes 0 and 1.

SDDATAW bitfield values



#define EBI_SDDATAW_4BIT   0
 4-bit data bus
#define EBI_SDDATAW_8BIT   1
 8-bit data bus

Bitfields in SDRAMCTRLA



#define EBI_SDCOL_START   0
 SDRAM column bits.
#define EBI_SDCOL_SIZE   2
 SDRAM column bits.
#define EBI_SDROW_BIT   2
 SDRAM row bits (11/12 bits).
#define EBI_SDCAS_BIT   3
 SDRAM CAS latency (2/3 cycles).

SDCOL bitfield values



#define EBI_SDCOL_8BIT   0
 8 column bits
#define EBI_SDCOL_9BIT   1
 9 column bits
#define EBI_SDCOL_10BIT   2
 10 column bits
#define EBI_SDCOL_11BIT   3
 11 column bits

Bitfields in SDRAMCTRLB



#define EBI_RPDLY_START   0
 SDRAM row to precharge delay in number of CLKper2 cycles (0-7).
#define EBI_RPDLY_SIZE   3
 SDRAM row to precharge delay in number of CLKper2 cycles (0-7).
#define EBI_ROWCYCDLY_START   3
 SDRAM row cycle delay in number of CLKper2 cycles (0-7).
#define EBI_ROWCYCDLY_SIZE   3
 SDRAM row cycle delay in number of CLKper2 cycles (0-7).
#define EBI_MRDLY_START   6
 SDRAM mode register delay in number of CLKper2 cycles (0-3).
#define EBI_MRDLY_SIZE   2
 SDRAM mode register delay in number of CLKper2 cycles (0-3).

Bitfields in SDRAMCTRLC



#define EBI_ROWCOLDLY_START   0
 SDRAM row to column delay in number of CLKper2 cycles (0-7).
#define EBI_ROWCOLDLY_SIZE   3
 SDRAM row to column delay in number of CLKper2 cycles (0-7).
#define EBI_ESRDLY_START   3
 SDRAM exit self refresh to active delay in number of CLKper2 cycles (0-7).
#define EBI_ESRDLY_SIZE   3
 SDRAM exit self refresh to active delay in number of CLKper2 cycles (0-7).
#define EBI_WRDLY_START   6
 SDRAM write recovery delay in number of CLKper2 cycles (0-3).
#define EBI_WRDLY_SIZE   2
 SDRAM write recovery delay in number of CLKper2 cycles (0-3).

Bitfields in REFRESH



#define EBI_REFRESH_START   0
 SDRAM refresh period in number of CLKper2 cycles.
#define EBI_REFRESH_SIZE   10
 SDRAM refresh period in number of CLKper2 cycles.

Bitfields in REFRESHL



#define EBI_REFRESHL_START   0
 SDRAM refresh period in number of CLKper2 cycles (LSB).
#define EBI_REFRESHL_SIZE   8
 SDRAM refresh period in number of CLKper2 cycles (LSB).

Bitfields in REFRESHH



#define EBI_REFRESHH_START   0
 SDRAM refresh period in number of CLKper2 cycles (MSB).
#define EBI_REFRESHH_SIZE   2
 SDRAM refresh period in number of CLKper2 cycles (MSB).

Bitfields in INITDLY



#define EBI_INITDLY_START   0
 SDRAM initialization delay in number of CLKper2 cycles.
#define EBI_INITDLY_SIZE   14
 SDRAM initialization delay in number of CLKper2 cycles.

Bitfields in INITDLYL



#define EBI_INITDLYL_START   0
 SDRAM initialization delay in number of CLKper2 cycles (LSB).
#define EBI_INITDLYL_SIZE   8
 SDRAM initialization delay in number of CLKper2 cycles (LSB).

Bitfields in INITDLYH



#define EBI_INITDLYH_START   0
 SDRAM initialization delay in number of CLKper2 cycles (MSB).
#define EBI_INITDLYH_SIZE   6
 SDRAM initialization delay in number of CLKper2 cycles (MSB).

Bit manipulation macros



#define EBI_BIT(name)   (1U << EBI_##name##_BIT)
 Create a mask with bit name set.
#define EBI_BF(name, value)   ((value) << EBI_##name##_START)
 Create a mask with bitfield name set to value.
#define EBI_BFMASK(name)   (((1U << EBI_##name##_SIZE) - 1) << EBI_##name##_START)
 Create a mask of the bitfield name.
#define EBI_BFEXT(name, regval)
 Extract the value of bitfield name from regval.
#define EBI_BFINS(name, value, regval)
 Return regval with bitfield name set to value.

Register access macros



#define ebi_read_reg(reg)   mmio_read8((void *)((uintptr_t)(EBI_BASE) + EBI_##reg))
 Read the value of EBI register reg.
#define ebi_write_reg(reg, value)   mmio_write8((void *)((uintptr_t)(EBI_BASE) + EBI_##reg), (value))
 Write value to EBI register reg.
#define ebi_read_word_reg(reg)   mmio_read16((void *)((uintptr_t)(EBI_BASE) + EBI_##reg##L))
 Read the value of EBI word-register reg.
#define ebi_write_word_reg(reg, value)   mmio_write16((void *)((uintptr_t)(EBI_BASE) + EBI_##reg##L), (value))
 Write value to EBI word-register reg.

Define Documentation

#define EBI_BF ( name,
value   )     ((value) << EBI_##name##_START)

Create a mask with bitfield name set to value.

Definition at line 209 of file xmega_ebi.h.

#define EBI_BFEXT ( name,
regval   ) 
Value:
(((regval) >> EBI_##name##_START) \
                & ((1U << EBI_##name##_SIZE) - 1))

Extract the value of bitfield name from regval.

Definition at line 215 of file xmega_ebi.h.

#define EBI_BFINS ( name,
value,
regval   ) 
Value:
(((regval) & ~(((1U << EBI_##name##_SIZE) - 1) \
                        << EBI_##name##_START)) \
        | EBI_BF(name, value))

Return regval with bitfield name set to value.

Definition at line 219 of file xmega_ebi.h.

#define EBI_BFMASK ( name   )     (((1U << EBI_##name##_SIZE) - 1) << EBI_##name##_START)

Create a mask of the bitfield name.

Definition at line 212 of file xmega_ebi.h.

#define EBI_BIT ( name   )     (1U << EBI_##name##_BIT)

Create a mask with bit name set.

Definition at line 206 of file xmega_ebi.h.

#define EBI_CTRL   0x00

Control register.

Definition at line 53 of file xmega_ebi.h.

#define EBI_ESRDLY_SIZE   3

SDRAM exit self refresh to active delay in number of CLKper2 cycles (0-7).

Definition at line 148 of file xmega_ebi.h.

#define EBI_ESRDLY_START   3

SDRAM exit self refresh to active delay in number of CLKper2 cycles (0-7).

Definition at line 146 of file xmega_ebi.h.

#define EBI_IFMODE_2PORT   3

EBI enabled w/ 2-port interface.

Definition at line 80 of file xmega_ebi.h.

#define EBI_IFMODE_3PORT   1

EBI enabled w/ 3-port interface.

Definition at line 78 of file xmega_ebi.h.

#define EBI_IFMODE_4PORT   2

EBI enabled w/ 4-port interface.

Definition at line 79 of file xmega_ebi.h.

#define EBI_IFMODE_DISABLED   0

EBI disabled.

Definition at line 77 of file xmega_ebi.h.

#define EBI_IFMODE_SIZE   2

EBI mode.

Definition at line 66 of file xmega_ebi.h.

#define EBI_IFMODE_START   0

EBI mode.

Definition at line 65 of file xmega_ebi.h.

#define EBI_INITDLY_SIZE   14

SDRAM initialization delay in number of CLKper2 cycles.

Definition at line 184 of file xmega_ebi.h.

#define EBI_INITDLY_START   0

SDRAM initialization delay in number of CLKper2 cycles.

Definition at line 182 of file xmega_ebi.h.

#define EBI_INITDLYH   0x07

SDRAM init. delay high byte.

Definition at line 60 of file xmega_ebi.h.

#define EBI_INITDLYH_SIZE   6

SDRAM initialization delay in number of CLKper2 cycles (MSB).

Definition at line 200 of file xmega_ebi.h.

#define EBI_INITDLYH_START   0

SDRAM initialization delay in number of CLKper2 cycles (MSB).

Definition at line 198 of file xmega_ebi.h.

#define EBI_INITDLYL   0x06

SDRAM init. delay low byte.

Definition at line 59 of file xmega_ebi.h.

#define EBI_INITDLYL_SIZE   8

SDRAM initialization delay in number of CLKper2 cycles (LSB).

Definition at line 192 of file xmega_ebi.h.

#define EBI_INITDLYL_START   0

SDRAM initialization delay in number of CLKper2 cycles (LSB).

Definition at line 190 of file xmega_ebi.h.

#define EBI_LPCMODE_ALE1   0

Data multiplexed with address byte 0.

Definition at line 94 of file xmega_ebi.h.

#define EBI_LPCMODE_ALE12   2

Data multiplexed with address bytes 0 and 1.

Definition at line 96 of file xmega_ebi.h.

#define EBI_LPCMODE_SIZE   2

SRAM Low Pin-Count mode.

Definition at line 70 of file xmega_ebi.h.

#define EBI_LPCMODE_START   4

SRAM Low Pin-Count mode.

Definition at line 69 of file xmega_ebi.h.

#define EBI_MRDLY_SIZE   2

SDRAM mode register delay in number of CLKper2 cycles (0-3).

Definition at line 136 of file xmega_ebi.h.

#define EBI_MRDLY_START   6

SDRAM mode register delay in number of CLKper2 cycles (0-3).

Definition at line 134 of file xmega_ebi.h.

#define ebi_read_reg ( reg   )     mmio_read8((void *)((uintptr_t)(EBI_BASE) + EBI_##reg))

Read the value of EBI register reg.

Definition at line 228 of file xmega_ebi.h.

#define ebi_read_word_reg ( reg   )     mmio_read16((void *)((uintptr_t)(EBI_BASE) + EBI_##reg##L))

Read the value of EBI word-register reg.

For use with REFRESH and INITDLY.

Definition at line 238 of file xmega_ebi.h.

#define EBI_REFRESH_SIZE   10

SDRAM refresh period in number of CLKper2 cycles.

Definition at line 160 of file xmega_ebi.h.

#define EBI_REFRESH_START   0

SDRAM refresh period in number of CLKper2 cycles.

Definition at line 158 of file xmega_ebi.h.

#define EBI_REFRESHH   0x05

SDRAM refresh period high byte.

Definition at line 58 of file xmega_ebi.h.

#define EBI_REFRESHH_SIZE   2

SDRAM refresh period in number of CLKper2 cycles (MSB).

Definition at line 176 of file xmega_ebi.h.

#define EBI_REFRESHH_START   0

SDRAM refresh period in number of CLKper2 cycles (MSB).

Definition at line 174 of file xmega_ebi.h.

#define EBI_REFRESHL   0x04

SDRAM refresh period low byte.

Definition at line 57 of file xmega_ebi.h.

#define EBI_REFRESHL_SIZE   8

SDRAM refresh period in number of CLKper2 cycles (LSB).

Definition at line 168 of file xmega_ebi.h.

#define EBI_REFRESHL_START   0

SDRAM refresh period in number of CLKper2 cycles (LSB).

Definition at line 166 of file xmega_ebi.h.

#define EBI_ROWCOLDLY_SIZE   3

SDRAM row to column delay in number of CLKper2 cycles (0-7).

Definition at line 144 of file xmega_ebi.h.

#define EBI_ROWCOLDLY_START   0

SDRAM row to column delay in number of CLKper2 cycles (0-7).

Definition at line 142 of file xmega_ebi.h.

#define EBI_ROWCYCDLY_SIZE   3

SDRAM row cycle delay in number of CLKper2 cycles (0-7).

Definition at line 132 of file xmega_ebi.h.

#define EBI_ROWCYCDLY_START   3

SDRAM row cycle delay in number of CLKper2 cycles (0-7).

Definition at line 130 of file xmega_ebi.h.

#define EBI_RPDLY_SIZE   3

SDRAM row to precharge delay in number of CLKper2 cycles (0-7).

Definition at line 128 of file xmega_ebi.h.

#define EBI_RPDLY_START   0

SDRAM row to precharge delay in number of CLKper2 cycles (0-7).

Definition at line 126 of file xmega_ebi.h.

#define EBI_SDCAS_BIT   3

SDRAM CAS latency (2/3 cycles).

Definition at line 111 of file xmega_ebi.h.

#define EBI_SDCOL_10BIT   2

10 column bits

Definition at line 118 of file xmega_ebi.h.

#define EBI_SDCOL_11BIT   3

11 column bits

Definition at line 119 of file xmega_ebi.h.

#define EBI_SDCOL_8BIT   0

8 column bits

Definition at line 116 of file xmega_ebi.h.

#define EBI_SDCOL_9BIT   1

9 column bits

Definition at line 117 of file xmega_ebi.h.

#define EBI_SDCOL_SIZE   2

SDRAM column bits.

Definition at line 109 of file xmega_ebi.h.

#define EBI_SDCOL_START   0

SDRAM column bits.

Definition at line 108 of file xmega_ebi.h.

#define EBI_SDDATAW_4BIT   0

4-bit data bus

Definition at line 101 of file xmega_ebi.h.

#define EBI_SDDATAW_8BIT   1

8-bit data bus

Definition at line 102 of file xmega_ebi.h.

#define EBI_SDDATAW_SIZE   2

SDRAM data width setting.

Definition at line 72 of file xmega_ebi.h.

#define EBI_SDDATAW_START   6

SDRAM data width setting.

Definition at line 71 of file xmega_ebi.h.

#define EBI_SDRAMCTRLA   0x01

SDRAM control register A.

Definition at line 54 of file xmega_ebi.h.

#define EBI_SDRAMCTRLB   0x08

SDRAM control register B.

Definition at line 55 of file xmega_ebi.h.

#define EBI_SDRAMCTRLC   0x09

SDRAM control register C.

Definition at line 56 of file xmega_ebi.h.

#define EBI_SDROW_BIT   2

SDRAM row bits (11/12 bits).

Definition at line 110 of file xmega_ebi.h.

#define EBI_SRMODE_ALE1   0

Address bytes 0 and 1 multiplexed.

Definition at line 85 of file xmega_ebi.h.

#define EBI_SRMODE_ALE12   2

Address bytes 0, 1 and 2 multiplexed.

Definition at line 87 of file xmega_ebi.h.

#define EBI_SRMODE_ALE2   1

Address bytes 0 and 2 multiplexed.

Definition at line 86 of file xmega_ebi.h.

#define EBI_SRMODE_NOALE   3

No address multiplexing.

Definition at line 88 of file xmega_ebi.h.

#define EBI_SRMODE_SIZE   2

SRAM mode.

Definition at line 68 of file xmega_ebi.h.

#define EBI_SRMODE_START   2

SRAM mode.

Definition at line 67 of file xmega_ebi.h.

#define EBI_WRDLY_SIZE   2

SDRAM write recovery delay in number of CLKper2 cycles (0-3).

Definition at line 152 of file xmega_ebi.h.

#define EBI_WRDLY_START   6

SDRAM write recovery delay in number of CLKper2 cycles (0-3).

Definition at line 150 of file xmega_ebi.h.

#define ebi_write_reg ( reg,
value   )     mmio_write8((void *)((uintptr_t)(EBI_BASE) + EBI_##reg), (value))

Write value to EBI register reg.

Definition at line 231 of file xmega_ebi.h.

#define ebi_write_word_reg ( reg,
value   )     mmio_write16((void *)((uintptr_t)(EBI_BASE) + EBI_##reg##L), (value))

Write value to EBI word-register reg.

For use with REFRESH and INITDLY.

Definition at line 245 of file xmega_ebi.h.

Generated on Thu Apr 29 14:09:44 2010 for uart-loopback by  doxygen 1.6.3