win_keyboard_event Struct Reference
[Window System]

Event data for all keyboard events, e.g. full keyboards or smaller matrices. More...

#include <win.h>

Data Fields

win_keycode_t keycode
 Key code for pressed or released key.
enum win_keyboard_event_type type
 Type of this event.

Detailed Description

Event data for all keyboard events, e.g. full keyboards or smaller matrices.

Definition at line 245 of file win.h.


Field Documentation

Key code for pressed or released key.

Definition at line 246 of file win.h.

Type of this event.

Definition at line 247 of file win.h.


The documentation for this struct was generated from the following file:
Generated on Thu Apr 29 15:18:25 2010 for display-training by  doxygen 1.6.3