Geometric type describing an area on screen. More...
#include <win.h>

Data Fields | |
| struct win_point | pos |
| Top-left corner of area. | |
| struct win_point | size |
| Width and height of area. | |
Geometric type describing an area on screen.
Definition at line 199 of file win.h.
| struct win_point win_area::pos |
Top-left corner of area.
Definition at line 200 of file win.h.
Referenced by win_draw(), win_draw_child(), win_handle_pointer_event(), win_translate_area_to_parent(), wtk_frame_create(), wtk_handle_frame_release(), and wtk_resize_frame().
| struct win_point win_area::size |
Width and height of area.
Definition at line 201 of file win.h.
Referenced by win_draw_child(), win_translate_area_to_parent(), wtk_button_handler(), wtk_frame_create(), wtk_frame_handler(), wtk_handle_resize_release(), wtk_label_handler(), wtk_progress_bar_create(), wtk_progress_bar_handler(), wtk_progress_bar_set_value(), wtk_resize_frame(), wtk_slider_create(), wtk_slider_handler(), and wtk_slider_set_value().
1.6.3