Holds current read request being processed by a file system. More...
#include <tsfs.h>

Data Fields | |
| void * | buffer |
| uint32_t | cursor |
| Pointer to next data byte to be read. | |
| uint32_t | remaining_bytes |
| Number of bytes remaining in transfer. | |
| struct workqueue_task * | task |
| Task to be scheduled after operation is complete. | |
Holds current read request being processed by a file system.
Definition at line 117 of file tsfs.h.
Pointer to where data is stored. This buffer is incremented as data is read.
Definition at line 122 of file tsfs.h.
Referenced by tsfs_read().
Pointer to next data byte to be read.
Definition at line 124 of file tsfs.h.
Referenced by tsfs_read().
Number of bytes remaining in transfer.
Definition at line 126 of file tsfs.h.
Referenced by tsfs_read().
Task to be scheduled after operation is complete.
Definition at line 128 of file tsfs.h.
Referenced by tsfs_init(), and tsfs_read().
1.6.3