spi_master_priv Struct Reference
[ATxmega SPI internals]

Private SPI master defintion. More...

#include <spi_xmega.h>

Collaboration diagram for spi_master_priv:
Collaboration graph
[legend]

Data Fields

struct spi_master_polled base
 Base spi_master.
void * regs
 SPI register base.

Detailed Description

Private SPI master defintion.

Definition at line 55 of file spi_xmega.h.


Field Documentation

Base spi_master.

Definition at line 57 of file spi_xmega.h.


The documentation for this struct was generated from the following file:
Generated on Thu Apr 29 15:18:25 2010 for display-training by  doxygen 1.6.3