SPI master. More...
#include <spi.h>

Data Fields | |
| struct nested_workqueue | nwq |
| Nested workqueue for pending work. | |
| enum status_code | status |
| Status of last operation. | |
| size_t | residue |
| Number of bytes remaining. | |
SPI master.
Not be used for declearing spi_master structure. Use either DECLARE_SPI_MASTER or spi_master_get_size for allocation size.
Definition at line 144 of file spi.h.
| struct nested_workqueue spi_master::nwq |
Nested workqueue for pending work.
Definition at line 146 of file spi.h.
Referenced by spi_poll(), spi_release_bus(), and spi_request_bus().
| size_t spi_master::residue |
1.6.3