spi_device Struct Reference
[Generic SPI polled internals]

Polled SPI device defintion. More...

#include <spi_polled.h>

Collaboration diagram for spi_device:
Collaboration graph
[legend]

Data Fields

struct board_spi_select sel
 Board specific select id.

Detailed Description

Polled SPI device defintion.

Definition at line 95 of file spi_polled.h.


Field Documentation

Board specific select id.

Definition at line 97 of file spi_polled.h.


The documentation for this struct was generated from the following file:
Generated on Thu Apr 29 15:18:25 2010 for display-training by  doxygen 1.6.3