board_spi_select Struct Reference

Board SPI select struct. More...

#include <spi.h>

Data Fields

gpio_pin_t pin
 pin used for SPI select

Detailed Description

Board SPI select struct.

Definition at line 53 of file spi.h.


Field Documentation

pin used for SPI select

Definition at line 55 of file spi.h.

Referenced by board_spi_deselect_device(), board_spi_init_select(), and board_spi_select_device().


The documentation for this struct was generated from the following file:
Generated on Thu Apr 29 15:18:25 2010 for display-training by  doxygen 1.6.3