Memory pool allocator. More...
#include <types.h>Go to the source code of this file.
Data Structures | |
| struct | mem_pool |
| Memory pool. More... | |
Functions | |
| void | mem_pool_init (struct mem_pool *pool, void *start, size_t size, size_t objsize, unsigned int align_order) |
| Initialize a memory pool. | |
| void | mem_pool_init_physmem (struct mem_pool *mempool, struct physmem_pool *phys_pool, unsigned int nr_objects, size_t objsize, unsigned int align_order) |
| Initialize a memory pool using the physmem allocator. | |
| void * | mem_pool_alloc (struct mem_pool *pool) |
| Allocate an object from a memory pool. | |
| void | mem_pool_free (struct mem_pool *pool, const void *obj) |
| Free an object previously allocated from a memory pool. | |
Memory pool allocator.
Copyright (C) 2009 Atmel Corporation. All rights reserved.
Definition in file mempool.h.
1.6.3