include/touch/touch.h File Reference

General touch driver. More...

#include <stdint.h>

Go to the source code of this file.

Data Structures

struct  touch_point
 Panel coordinate and measurement data of a single touch. More...
struct  touch_calibration_matrix
 Calibration matrix coefficients. More...
struct  touch_event
 Contains touch event type and touch point data. More...

Defines

#define TOUCH_NR_CALIBRATION_POINTS   3
 Number of calibration points needed for driver.

Typedefs

typedef struct touch_point touch_calibration_points_t [TOUCH_NR_CALIBRATION_POINTS]
 Array to hold calibration points.
typedef void(* touch_event_handler_t )(const struct touch_event *event)
 Pointer to touch event handler function.

Enumerations

enum  touch_event_types
 

Enumeration of different touch event types for the touch_event struct.

More...

Functions

void touch_init (void)
 Initialize the touch driver.
void touch_enable (void)
 Enable touch detection and sampling.
void touch_disable (void)
 Disable touch detection and sampling.
void touch_get_event (struct touch_event *buffer)
 Get last detected touch event from driver to buffer.
bool touch_is_touched (void)
 Return current state of touch driver.
void touch_set_calibration_matrix (const struct touch_calibration_matrix *matrix)
 Assign a calibration matrix to the driver.
void touch_get_calibration_matrix (struct touch_calibration_matrix *buffer)
 Copy calibration matrix from driver to a buffer.
void touch_compute_calibration_matrix (const touch_calibration_points_t points, struct touch_calibration_matrix *matrix)
 Compute a calibration matrix.
void touch_set_event_handler (touch_event_handler_t handler)
 Set touch event handler for driver.
touch_event_handler_t touch_get_event_handler (void)
 Get current touch event handler from driver.

Detailed Description

General touch driver.

Copyright (C) 2009 Atmel Corporation. All rights reserved.

Definition in file touch.h.

Generated on Thu Apr 29 15:18:22 2010 for display-training by  doxygen 1.6.3