PMIC (Programmable Multi-Level Interrupt Controller) driver. More...
#include <pmic_regs.h>#include <chip/pmic.h>Go to the source code of this file.
Defines | |
| #define | pmic_enable_low_lvl_int() pmic_write_reg8(CTRL, pmic_read_reg8(CTRL) | PMIC_CTRL_LOLVLEN) |
| Enable low level interrupts. | |
| #define | pmic_enable_medium_lvl_int() pmic_write_reg8(CTRL, pmic_read_reg8(CTRL) | PMIC_CTRL_MEDLVLEN) |
| Enable medium level interrupts. | |
| #define | pmic_enable_high_lvl_int() pmic_write_reg8(CTRL, pmic_read_reg8(CTRL) | PMIC_CTRL_HILVLEN) |
| Enable high level interrupts. | |
| #define | pmic_disable_low_lvl_int() pmic_write_reg8(CTRL, pmic_read_reg8(CTRL) & ~PMIC_CTRL_LOLVLEN) |
| Disable low level interrupts. | |
| #define | pmic_disable_medium_lvl_int() pmic_write_reg8(CTRL, pmic_read_reg8(CTRL) & ~PMIC_CTRL_MEDLVLEN) |
| Disable medium level interrupts. | |
| #define | pmic_disable_high_lvl_int() pmic_write_reg8(CTRL, pmic_read_reg8(CTRL) & ~PMIC_CTRL_HILVLEN) |
| Disable high level interrupts. | |
PMIC (Programmable Multi-Level Interrupt Controller) driver.
Copyright (c) 2009 Atmel Corporation. All rights reserved.
Definition in file pmic.h.
1.6.3