00001
00038 #ifndef BOARD_HX8347A_H_INCLUDED
00039 #define BOARD_HX8347A_H_INCLUDED
00040
00041 #define GFX_DEFAULT_ORIENTATION (GFX_FLIP_Y | GFX_SWITCH_XY)
00042
00043 #define GFX_USART_MODULE USARTD1
00044 #define GFX_USART_TRIGGER DMA_CH_TRIGSRC_USARTD1_DRE_gc
00045
00046 #define GFX_CS_PORT PORTD
00047 #define GFX_CS_PINMASK PIN4_bm
00048
00049 #define GFX_USART_PORT PORTD
00050 #define GFX_XCK_PINMASK PIN5_bm
00051 #define GFX_RXD_PINMASK PIN6_bm
00052 #define GFX_TXD_PINMASK PIN7_bm
00053
00054 #define GFX_BACKLIGHT_PIN CREATE_GPIO_PIN(PORTD, 0)
00055 #define GFX_RESET_PIN CREATE_GPIO_PIN(PORTD, 1)
00056 #define GFX_TE_PIN CREATE_GPIO_PIN(PORTD, 2)
00057
00058 #endif