|
Data Structures | |
| struct | spi_master_priv |
| Private SPI master defintion. More... | |
| struct | spi_device_priv |
| Private SPI device definition. More... | |
Modules | |
| ATxmega128A1 SPI internals | |
Defines | |
| #define | SPI_MASTER_NATIVE_TYPE spi_master_priv |
| Type defintion for spi_master derivation. | |
| #define | SPI_DEVICE_NATIVE_TYPE spi_device_priv |
| Type defintion for native spi_device derivation. | |
Typedefs | |
| typedef uint8_t | spi_id_t |
| SPI Module ID | |
| typedef uint8_t | spi_flags_t |
| SPI setup flags. | |
This is ATxmega specific low level handling for Common ATmega and ATxmega SPI internals
| #define SPI_DEVICE_NATIVE_TYPE spi_device_priv |
Type defintion for native spi_device derivation.
Referenced by spi_device_get_size().
| #define SPI_MASTER_NATIVE_TYPE spi_master_priv |
Type defintion for spi_master derivation.
Referenced by spi_master_get_size().
| typedef uint8_t spi_flags_t |
Definition at line 81 of file spi_xmega.h.
1.6.3