arch/avr8/delay.c File Reference

Delay functions for the AVR architecture. More...

#include <assert.h>
#include <delay.h>
#include <types.h>
#include <compiler.h>

Go to the source code of this file.

Functions

void udelay (unsigned int us)
 Delay for a specified number of microseconds.
void mdelay (unsigned int ms)
 Delay for a specified number of milliseconds.

Detailed Description

Delay functions for the AVR architecture.

Copyright (C) 2009 Atmel Corporation. All rights reserved.

Definition in file delay.c.


Function Documentation

void mdelay ( unsigned int  ms  ) 

Delay for a specified number of milliseconds.

Parameters:
ms Number of milliseconds to delay.

Definition at line 79 of file delay.c.

References assert.

void udelay ( unsigned int  us  ) 

Delay for a specified number of microseconds.

Parameters:
us Number of microseconds to delay.

Definition at line 67 of file delay.c.

References assert.

Referenced by gfx_display_init_all(), gfx_exit_standby(), and gfx_reset_display().

Generated on Thu Apr 29 15:18:22 2010 for display-training by  doxygen 1.6.3