AVR XMEGA specific physical memory definitions. More...
#include <stdint.h>#include <generic/physmem_nommu.h>Go to the source code of this file.
Defines | |
| #define | PHYSMEM_ALLOC_ERR ((phys_addr_t)(-1)) |
| Return value indicating physical memory allocation failure. | |
Typedefs | |
| typedef uint32_t | phys_addr_t |
| Type representing a physical address. | |
| typedef uint32_t | phys_size_t |
| Type representing the size of a physical memory region. | |
Variables | |
| struct physmem_pool | cpu_sram_pool |
| Internal SRAM. | |
AVR XMEGA specific physical memory definitions.
Copyright (C) 2009 Atmel Corporation. All rights reserved.
Definition in file physmem.h.
| #define PHYSMEM_ALLOC_ERR ((phys_addr_t)(-1)) |
Return value indicating physical memory allocation failure.
Definition at line 52 of file physmem.h.
Referenced by hugemem_alloc(), malloc(), membag_pool_init_physmem(), physmem_alloc(), physmem_alloc_low(), and tsfs_init().
| typedef uint32_t phys_addr_t |
| typedef uint32_t phys_size_t |
| struct physmem_pool cpu_sram_pool |
Internal SRAM.
Definition at line 48 of file physmem_pools.c.
Referenced by buffer_pool_init(), and malloc().
1.6.3