Data Structures

Here are the data structures with brief descriptions:
at45_deviceAT45 DataFlash device
atomic_objectImplementation-specific structure holding an atomic object
block_deviceA block device
block_requestA block device request
board_spi_selectBoard SPI select struct
bufferA generic data buffer
dataflash_bdevDataFlash specific block device
dataflash_breqDataFlash specific block device request
dma_addr_tA physical/virtual address pair used for DMA
fontStorage structure for font metadata
gfx_bitmapStorage structure for bitmap pixel data and metadata
mem_poolMemory pool
membagInternal structure used by membag to keep track of memory
nested_workqueueNested Work Queue
physmem_poolA region of available physical memory
pll_configHardware-specific representation of PLL configuration
printf_conversionConversion data for stream_vprintf()
ring_headRing buffer management data
slistA singly linked list
slist_nodeA node in a singly linked list
softirq_descSoft interrupt descriptor
spi_devicePolled SPI device defintion
spi_device_privPrivate SPI device definition
spi_masterSPI master
spi_master_polledPolled SPI master defintion
spi_master_privPrivate SPI master defintion
streamA generic byte stream
stream_opsStream backend operations
string_streamString stream object to convert from a string buffer to a struct stream object
touch_calibrate_contextApplication context
touch_calibration_matrixCalibration matrix coefficients
touch_eventContains touch event type and touch point data
touch_pointPanel coordinate and measurement data of a single touch
tsfsHolds information on a TSFS instance
tsfs_fileHolds information about a specific file within a file system
tsfs_filetable_entryHolds information on one file in the file table
tsfs_headerHeader structure. Holds generic information about the file system
tsfs_read_requestHolds current read request being processed by a file system
win_areaGeometric type describing an area on screen
win_attributesWindow attribute data
win_clip_regionGeometric type describing a clipping region, used when drawing windows
win_command_eventEvent data for command events, e.g. a button widget action command
win_eventEvent data for all events
win_event_queueEvent queue control struct
win_keyboard_eventEvent data for all keyboard events, e.g. full keyboards or smaller matrices
win_pointGeometric type describing a point or vector on screen, relative or absolute
win_pointer_eventEvent data for all pointer events, e.g. touch screen or mouse
win_windowWindow control data
workqueueWork queue
workqueue_taskTask to be run from a work queue
wtk_basic_frameBasic frame control struct
wtk_button
wtk_check_box
wtk_frameFrame control struct
wtk_label
wtk_progress_barProgress bar control struct
wtk_radio_button
wtk_radio_group
wtk_sliderSlider control struct
Generated on Thu Apr 29 15:18:25 2010 for display-training by  doxygen 1.6.3