include/regs/xmega_spi.h File Reference

ATxmega SPI registers. More...

#include <io.h>

Go to the source code of this file.

Defines

Register Offset

#define SPI_CTRL   0
 Control Register.
#define SPI_INTCTRL   1
 Interrupt Control Register.
#define SPI_STATUS   2
 Status Register.
#define SPI_DATA   3
 Data Register.

#define SPI_CTRL_PRESCALER_START   0
 Clock Prescaler.
#define SPI_CTRL_PRESCALER_SIZE   2
 Clock Prescaler.
#define SPI_CTRL_MODE_START   2
 Mode.
#define SPI_CTRL_MODE_SIZE   2
 Mode.
#define SPI_CTRL_MASTER_BIT   4
 Master/Slave Select.
#define SPI_CTRL_DORD_BIT   5
 Data Order.
#define SPI_CTRL_ENABLE_BIT   6
 Enable.
#define SPI_CTRL_CLK2X_BIT   7
 Clock Double.

#define SPI_INTCTRL_INTLVL_START   0
 Interrupt Level.
#define SPI_INTCTRL_INTLVL_SIZE   2
 Interrupt Level.

#define SPI_STATUS_WRCOL_BIT   6
 Write Collision Flag.
#define SPI_STATUS_IF_BIT   7
 Interrupt Flag.
Bit manipulation macros

#define SPI_BIT(name)   (1 << SPI_##name##_BIT)
 Create a mask with bit name set.
#define SPI_BF(name, value)
 Create a mask with bitfield name set to value.
#define SPI_BFEXT(name, value)
 Extract the value of bitfield name from regval.
#define SPI_BFINS(name, value, old)
 Return regval with bitfield name set to value.
Register access macros

#define spi_write_reg(spi, reg, value)   mmio_write8((void *)((uintptr_t)(spi) + SPI_##reg), value)
 Write value to SPI register reg.
#define spi_read_reg(spi, reg)   mmio_read8((void *)((uintptr_t)(spi) + SPI_##reg))
 Read the value of SPI register reg.

Detailed Description

ATxmega SPI registers.

Copyright (C) 2009 Atmel Corporation. All rights reserved.

Definition in file xmega_spi.h.

Generated on Thu Apr 29 14:09:58 2010 for display-demo by  doxygen 1.6.3