drivers/clk/xmega_pr.c File Reference

XMEGA Power Reduction support. More...

#include <clk/sys.h>
#include <chip/memory-map.h>
#include <interrupt.h>

Go to the source code of this file.

Functions

Enabling and disabling synchronous clocks

void sysclk_enable_module (uint8_t port, uint8_t id)
 Enable the clock to peripheral id on port port.
void sysclk_disable_module (uint8_t port, uint8_t id)
 Disable the clock to peripheral id on port port.

Detailed Description

XMEGA Power Reduction support.

Copyright (C) 2009 Atmel Corporation. All rights reserved.

Definition in file xmega_pr.c.

Generated on Thu Apr 29 14:09:58 2010 for display-demo by  doxygen 1.6.3