include/regs/xmega_portcfg.h File Reference

XMEGA Port Configuration (PORTCFG) Register Definitions. More...

#include <chip/memory-map.h>
#include <io.h>

Go to the source code of this file.

Defines

Register Offsets

#define PORTCFG_MPCMASK   0x0
 Multi-Pin Configuration Mask Register.
#define PORTCFG_VPCTRLA   0x2
 Virtual Port-Map Control A Register.
#define PORTCFG_VPCTRLB   0x3
 Virtual Port-Map Control B Register.
#define PORTCFG_CLKEVOUT   0x4
 Clock and Event Out Register.
VPCTRLA Bitfields

#define PORTCFG_VPCTRLA_VP0MAP_START   0
 Virtual Port 0 Mapping.
#define PORTCFG_VPCTRLA_VP0MAP_SIZE   4
 Virtual Port 0 Mapping.
#define PORTCFG_VPCTRLA_VP1MAP_START   4
 Virtual Port 1 Mapping.
#define PORTCFG_VPCTRLA_VP1MAP_SIZE   4
 Virtual Port 1 Mapping.
VPCTRLB Bitfields

#define PORTCFG_VPCTRLB_VP2MAP_START   0
 Virtual Port 2 Mapping.
#define PORTCFG_VPCTRLB_VP2MAP_SIZE   4
 Virtual Port 2 Mapping.
#define PORTCFG_VPCTRLB_VP3MAP_START   4
 Virtual Port 3 Mapping.
#define PORTCFG_VPCTRLB_VP3MAP_SIZE   4
 Virtual Port 3 Mapping.
CLKEVOUT Bitfields

#define PORTCFG_CLKEVOUT_CLKOUT_START   0
 Clock Output Port.
#define PORTCFG_CLKEVOUT_CLKOUT_SIZE   2
 Clock Output Port.
#define PORTCFG_CLKEVOUT_EVOUT_START   4
 Event Output Port.
#define PORTCFG_CLKEVOUT_EVOUT_SIZE   2
 Event Output Port.
VPCTRLA and VPCTRLB Bitfield Values

#define PORTCFG_PORTA   0x0
 Map Port A to Virtual Port.
#define PORTCFG_PORTB   0x1
 Map Port B to Virtual Port.
#define PORTCFG_PORTC   0x2
 Map Port C to Virtual Port.
#define PORTCFG_PORTD   0x3
 Map Port D to Virtual Port.
#define PORTCFG_PORTE   0x4
 Map Port E to Virtual Port.
#define PORTCFG_PORTF   0x5
 Map Port F to Virtual Port.
#define PORTCFG_PORTG   0x6
 Map Port G to Virtual Port.
#define PORTCFG_PORTH   0x7
 Map Port H to Virtual Port.
#define PORTCFG_PORTJ   0x8
 Map Port J to Virtual Port.
#define PORTCFG_PORTK   0x9
 Map Port K to Virtual Port.
#define PORTCFG_PORTL   0xa
 Map Port L to Virtual Port.
#define PORTCFG_PORTM   0xb
 Map Port M to Virtual Port.
#define PORTCFG_PORTN   0xc
 Map Port N to Virtual Port.
#define PORTCFG_PORTP   0xd
 Map Port P to Virtual Port.
#define PORTCFG_PORTQ   0xe
 Map Port Q to Virtual Port.
#define PORTCFG_PORTR   0xf
 Map Port R to Virtual Port.
CLKEVOUT_CLKOUT Bitfield Values

#define PORTCFG_CLKOUT_OFF   0x0
 Clock Out Disabled.
#define PORTCFG_CLKOUT_PC7   0x1
 Clock Output on Port C Pin 7.
#define PORTCFG_CLKOUT_PD7   0x2
 Clock Output on Port D Pin 7.
#define PORTCFG_CLKOUT_PE7   0x3
 Clock Output on Port E Pin 7.
CLKEVOUT_EVOUT Bitfield Values

#define PORTCFG_EVOUT_OFF   0x0
 Event Out Disabled.
#define PORTCFG_EVOUT_PC7   0x1
 Event Channel 0 on Port C Pin 7.
#define PORTCFG_EVOUT_PD7   0x2
 Event Channel 0 on Port D Pin 7.
#define PORTCFG_EVOUT_PE7   0x3
 Event Channel 0 on Port E Pin 7.
Bit manipulation macros

#define PORTCFG_BIT(name)   (1U << PORTCFG_##name##_BIT)
 Create a mask with bit name set.
#define PORTCFG_BF(name, value)   ((value) << PORTCFG_##name##_START)
 Create a mask with bitfield name set to value.
#define PORTCFG_BFMASK(name)   (((1U << %s_##name##_SIZE) - 1) << %s_##name##_START)
 Create a mask of the bitfield name.
#define PORTCFG_BFEXT(name, regval)
 Extract the value of bitfield name from regval.
#define PORTCFG_BFINS(name, value, regval)
 Return regval with bitfield name set to value.
Register access macros

#define portcfg_read_reg(base, reg)   mmio_read8((void *)((uintptr_t)(base) + PORTCFG_##reg))
 Read the value of PORT register reg.
#define portcfg_write_reg(base, reg, value)   mmio_write8((void *)((uintptr_t)(base) + PORTCFG_##reg), (value))
 Write value to PORT register reg.

Detailed Description

XMEGA Port Configuration (PORTCFG) Register Definitions.

Copyright (C) 2009 Atmel Corporation. All rights reserved.

Definition in file xmega_portcfg.h.

Generated on Thu Apr 29 14:09:58 2010 for display-demo by  doxygen 1.6.3