include/regs/xmega_clk.h File Reference

Xmega Clock register definitions. More...

#include <chip/memory-map.h>
#include <io.h>

Go to the source code of this file.

Defines

Register Offsets

#define XMEGA_CLK_CTRL   0x00
 System Clock Control.
#define XMEGA_CLK_PSCTRL   0x01
 System Clock Prescaler.
#define XMEGA_CLK_LOCK   0x02
 Clock System Lock.
#define XMEGA_CLK_RTCCTRL   0x03
 RTC Control.
Bitfields in CTRL

#define XMEGA_CLK_SCLKSEL_START   0
#define XMEGA_CLK_SCLKSEL_SIZE   3
Bitfields in PSCTRL

#define XMEGA_CLK_PSBCDIV_START   0
 Prescaler B/C Division Factor.
#define XMEGA_CLK_PSBCDIV_SIZE   2
 Prescaler B/C Division Factor.
#define XMEGA_CLK_PSADIV_START   0
 Prescaler A Division Factor.
#define XMEGA_CLK_PSADIV_SIZE   0
 Prescaler A Division Factor.
Bitfields in LOCK

#define XMEGA_CLK_LOCK_BIT   0
 Clock System Lock.
#define XMEGA_CLK_RTCEN_BIT   0
 RTC Clock Source Enable.
#define XMEGA_CLK_RTCSRC_START   1
 RTC Clock Source.
#define XMEGA_CLK_RTCSRC_SIZE   3
 RTC Clock Source.
Prescaler A Division Factor

#define XMEGA_CLK_PSADIV_1   0
 No division.
#define XMEGA_CLK_PSADIV_2   1
 Divide by 2.
#define XMEGA_CLK_PSADIV_4   3
 Divide by 2.
#define XMEGA_CLK_PSADIV_8   5
 Divide by 2.
#define XMEGA_CLK_PSADIV_16   7
 Divide by 2.
#define XMEGA_CLK_PSADIV_32   9
 Divide by 2.
#define XMEGA_CLK_PSADIV_64   11
 Divide by 2.
#define XMEGA_CLK_PSADIV_128   13
 Divide by 2.
#define XMEGA_CLK_PSADIV_256   15
 Divide by 2.
#define XMEGA_CLK_PSADIV_512   17
 Divide by 2.
Prescaler B/C Division Factor

#define XMEGA_CLK_PSBCDIV_1_1   0
 No division / No division.
#define XMEGA_CLK_PSBCDIV_1_2   1
 No division / Divide by 2.
#define XMEGA_CLK_PSBCDIV_4_1   2
 Divide by 4 / No division.
#define XMEGA_CLK_PSBCDIV_2_2   3
 Divide by 2 / Divide by 2.
Bit manipulation macros

#define CLK_BIT(name)   (1U << XMEGA_CLK_##name##_BIT)
 Create a mask with bit name set.
#define CLK_BF(name, value)   ((value) << XMEGA_CLK_##name##_START)
 Create a mask with bitfield name set to value.
#define CLK_BFMASK(name)
 Create a mask of the bitfield name.
#define CLK_BFEXT(name, regval)
 Extract the value of bitfield name from regval.
#define CLK_BFINS(name, value, regval)
 Return regval with bitfield name set to value.
Register access macros

#define clk_read_reg(reg)   _clk_read_reg(reg)
 Read the value of CLK register reg.
#define _clk_read_reg(reg)   mmio_read8((void *)(CLK_BASE + XMEGA_CLK_##reg))
#define clk_write_reg(reg, value)   _clk_write_reg(reg, value)
 Write value to CLK register reg.
#define _clk_write_reg(reg, value)   mmio_write8((void *)(CLK_BASE + XMEGA_CLK_##reg), (value))
#define clk_write_ccp_reg(reg, value)   _clk_write_ccp_reg(reg, value)
 Write value to CCP-protected CLK register reg.
#define _clk_write_ccp_reg(reg, value)   mmio_ccp_write8((void *)(CLK_BASE + XMEGA_CLK_##reg), (value))

Detailed Description

Xmega Clock register definitions.

Copyright (C) 2009 Atmel Corporation. All rights reserved.

Definition in file xmega_clk.h.

Generated on Thu Apr 29 14:09:58 2010 for display-demo by  doxygen 1.6.3