util/gfx/wtk_check_box.c File Reference

Check box widget implementation. More...

#include <stdint.h>
#include <stdlib.h>
#include <assert.h>
#include <membag.h>
#include <string.h>
#include <util.h>
#include <gfx/wtk.h>

Go to the source code of this file.

Data Structures

struct  wtk_check_box



enum  wtk_check_box_state { WTK_CHECKBOX_NORMAL, WTK_CHECKBOX_PRESSED }
struct win_windowwtk_check_box_as_child (struct wtk_check_box *check_box)
void wtk_check_box_toggle (struct wtk_check_box *check_box)
void wtk_check_box_set (struct wtk_check_box *check_box, bool selected)
bool wtk_check_box_is_selected (struct wtk_check_box const *check_box)
static bool wtk_check_box_handler (struct win_window *win, enum win_event_type type, void const *data)
void wtk_check_box_size_hint (struct win_point *size, const char *caption)
 Get minimum widget size.
struct wtk_check_boxwtk_check_box_create (struct win_window *parent, struct win_area const *area, char const *caption, bool selected, win_command_t command)

Detailed Description

Check box widget implementation.

Copyright (C) 2009 - 2010 Atmel Corporation. All rights reserved.

Definition in file wtk_check_box.c.

Generated on Thu Apr 29 14:09:58 2010 for display-demo by  doxygen 1.6.3