util/gfx/wtk_button.c File Reference

Button widget implementation. More...

#include <stdint.h>
#include <stdlib.h>
#include <assert.h>
#include <membag.h>
#include <string.h>
#include <gfx/wtk.h>

Go to the source code of this file.

Data Structures

struct  wtk_button



enum  wtk_button_state { WTK_BUTTON_NORMAL, WTK_BUTTON_PRESSED }
struct win_windowwtk_button_as_child (struct wtk_button *button)
static bool wtk_button_handler (struct win_window *win, enum win_event_type type, void const *data)
void wtk_button_size_hint (struct win_point *size, const char *caption)
 Get minimum widget size.
struct wtk_buttonwtk_button_create (struct win_window *parent, struct win_area const *area, char const *caption, win_command_t command_data)

Detailed Description

Button widget implementation.

Copyright (C) 2009 - 2010 Atmel Corporation. All rights reserved.

Definition in file wtk_button.c.

Generated on Thu Apr 29 14:09:58 2010 for display-demo by  doxygen 1.6.3