util/gfx/wtk_basic_frame.c File Reference

Basic frame widget implementation. More...

#include <stdint.h>
#include <stdlib.h>
#include <assert.h>
#include <membag.h>
#include <string.h>
#include <gfx/wtk.h>

Go to the source code of this file.

Data Structures

struct  wtk_basic_frame
 Basic frame control struct. More...

Functions

struct win_windowwtk_basic_frame_as_child (struct wtk_basic_frame *basic_frame)
 Get reference to basic frame window.
void * wtk_basic_frame_get_custom_data (const struct wtk_basic_frame *basic_frame)
 Get basic frame custom data.
static bool wtk_basic_frame_handler (struct win_window *win, enum win_event_type type, const void *data)
 Basic frame event handler.
struct wtk_basic_framewtk_basic_frame_create (struct win_window *parent, const struct win_area *area, struct gfx_bitmap *background, wtk_basic_frame_draw_handler_t draw_handler, wtk_basic_frame_command_handler_t frame_handler, void *custom_data)
 Create basic frame widget.

Detailed Description

Basic frame widget implementation.

Copyright (C) 2010 Atmel Corporation. All rights reserved.

Definition in file wtk_basic_frame.c.

Generated on Thu Apr 29 14:09:58 2010 for display-demo by  doxygen 1.6.3