win_point Struct Reference
[Window System]

Geometric type describing a point or vector on screen, relative or absolute. More...

#include <win.h>


Detailed Description

Geometric type describing a point or vector on screen, relative or absolute.

Definition at line 193 of file win.h.


The documentation for this struct was generated from the following file:
Generated on Thu Apr 29 14:10:03 2010 for display-demo by  doxygen 1.6.3