tsfs_read_request Struct Reference
[Tiny Simple File System (TSFS), block device based]

Holds current read request being processed by a file system. More...

#include <tsfs.h>

Collaboration diagram for tsfs_read_request:
Collaboration graph
[legend]

Data Fields

void * buffer
uint32_t cursor
 Pointer to next data byte to be read.
uint32_t remaining_bytes
 Number of bytes remaining in transfer.
struct workqueue_tasktask
 Task to be scheduled after operation is complete.

Detailed Description

Holds current read request being processed by a file system.

Definition at line 117 of file tsfs.h.


Field Documentation

Pointer to where data is stored. This buffer is incremented as data is read.

Definition at line 122 of file tsfs.h.

Referenced by tsfs_read().

Pointer to next data byte to be read.

Definition at line 124 of file tsfs.h.

Referenced by tsfs_read().

Number of bytes remaining in transfer.

Definition at line 126 of file tsfs.h.

Referenced by tsfs_read().

Task to be scheduled after operation is complete.

Definition at line 128 of file tsfs.h.

Referenced by tsfs_init(), and tsfs_read().


The documentation for this struct was generated from the following file:
Generated on Thu Apr 29 14:10:03 2010 for display-demo by  doxygen 1.6.3