spi_master_polled Struct Reference
[Generic SPI polled internals]

Polled SPI master defintion. More...

#include <spi_polled.h>

Collaboration diagram for spi_master_polled:
Collaboration graph
[legend]

Data Fields

struct spi_master base
 Base spi_master.
struct workqueue_task poll
 Task to use for polling the spi hardware.
spi_start_func_t start
 Virtual method for starting transfer.
uint8_t op
 Ongoing operation bitfield (spi_polled_op_flags).
const uint8_twrite_data
 Current write data pointer.
uint8_tread_data
 Current read data pointer.

Detailed Description

Polled SPI master defintion.

Definition at line 67 of file spi_polled.h.


Field Documentation

Base spi_master.

Definition at line 69 of file spi_polled.h.

Referenced by spi_poll().

Ongoing operation bitfield (spi_polled_op_flags).

Definition at line 75 of file spi_polled.h.

Referenced by spi_poll(), and spi_polled_is_buffer_op().

Task to use for polling the spi hardware.

Definition at line 71 of file spi_polled.h.

Referenced by spi_poll(), and spi_polled_sched_poll().

Current read data pointer.

Definition at line 79 of file spi_polled.h.

Referenced by spi_poll().

Virtual method for starting transfer.

Definition at line 73 of file spi_polled.h.

Current write data pointer.

Definition at line 77 of file spi_polled.h.

Referenced by spi_poll().


The documentation for this struct was generated from the following file:
Generated on Thu Apr 29 14:10:03 2010 for display-demo by  doxygen 1.6.3