util/stream/stream_core.c File Reference

Character stream core implementation. More...

#include <assert.h>
#include <interrupt.h>
#include <stream.h>
#include <stdarg.h>
#include <string.h>
#include <util.h>

Go to the source code of this file.

Data Structures

struct  printf_conversion
 Conversion data for stream_vprintf(). More...

Enumerations

enum  conversion_state {
  STATE_NORMAL, STATE_FLAG, STATE_WIDTH, STATE_PERIOD,
  STATE_PRECISION, STATE_LENGTH, STATE_CONVSPEC
}
 

stream_vprintf() format conversion state.

More...

Functions

static void stream_priv_write (struct stream *stream, const char *data, size_t len)
 Write characters to the output stream.
static int stream_priv_putchar (struct stream *stream, char c)
 Send one character to the output stream.
static int stream_priv_putstr (struct stream *stream, const char *str)
 Send a nul-terminated string to the output stream.
static void stream_priv_commit (struct stream *stream)
 Commit the output stream.
static int stream_priv_print_signed (struct stream *stream, struct printf_conversion *conv)
 Print a signed integer according to the conversion specification.
static int stream_priv_print_unsigned (struct stream *stream, struct printf_conversion *conv)
 Print an unsigned integer according to the conversion specification.
int stream_putstr (struct stream *stream, const char *str)
 Write a string to a stream.
int stream_putchar (struct stream *stream, int c)
 Write a single character to a stream.
int stream_vprintf (struct stream *stream, const char *format, va_list ap)
 Formatted output conversion to a stream.
int stream_printf (struct stream *stream, const char *format,...)
 Formatted output conversion.

Detailed Description

Character stream core implementation.

Copyright (C) 2009 Atmel Corporation. All rights reserved.

Definition in file stream_core.c.

Generated on Thu Apr 29 14:09:58 2010 for display-demo by  doxygen 1.6.3