drivers/serial/spi/spi_polled_buf_list.c File Reference

Generic SPI abstraction for polled buf list operation. More...

#include <assert.h>
#include <bitops.h>
#include <spi.h>

Go to the source code of this file.

Functions

void spi_polled_next_buffer (struct workqueue_task *task)
 Iterate to next buffer in SPI buffer list operation.
void spi_polled_write_buf_list (struct spi_master *spim, struct slist *buf_list)
void spi_polled_read_buf_list (struct spi_master *spim, struct slist *buf_list)
void spi_polled_exchange_buf_list (struct spi_master *spim, struct slist *write_buf_list, struct slist *read_buf_list)

Detailed Description

Generic SPI abstraction for polled buf list operation.

Copyright (C) 2009 Atmel Corporation. All rights reserved.

Definition in file spi_polled_buf_list.c.

Generated on Thu Apr 29 14:09:58 2010 for display-demo by  doxygen 1.6.3