include/compiler/sparse.h File Reference

Compiler abstraction layer: sparse specifics. More...

#include <compiler/gcc.h>

Go to the source code of this file.

Defines

Extended type checking

#define __bitwise   __attribute__((bitwise))
 Make a type incompatible with all other types.
#define __virtual
 Mark a pointer as virtual.
#define __physical   __attribute__((noderef, address_space(1)))
 Mark a pointer as physical.
#define __force   __attribute__((force))
 Force a type cast.

Detailed Description

Compiler abstraction layer: sparse specifics.

Copyright (C) 2009 Atmel Corporation. All rights reserved.

Definition in file sparse.h.

Generated on Thu Apr 29 14:09:58 2010 for display-demo by  doxygen 1.6.3