util/softirq_common.c File Reference

Architecture-independent soft interrupt implementation. More...

#include <softirq.h>

Go to the source code of this file.

Functions

void softirq_set_handler (enum softirq_id id, softirq_handler_t handler, void *data)
 Install a soft interrupt handler.

Variables

bit_word_t softirq_priv_status [SOFTIRQ_BITMAP_WORDS]
 Bitmask indicating the active status of each soft interrupt.
struct softirq_desc softirq_priv_table [SOFTIRQ_NR_IDS]
 Table with a soft interrupt handler for each softirq.

Detailed Description

Architecture-independent soft interrupt implementation.

See also:
Soft Interrupt Processing

Copyright (C) 2009 Atmel Corporation. All rights reserved.

Definition in file softirq_common.c.

Generated on Thu Apr 29 14:09:58 2010 for display-demo by  doxygen 1.6.3