chip/atxmega128a1/include/chip/memory-map.h File Reference

Physical memory map for the ATxmega128A1. More...

Go to the source code of this file.

Defines

#define PR_BASE   0x0070
 Power Reduction.

Detailed Description

Physical memory map for the ATxmega128A1.

Copyright (C) 2009 Atmel Corporation. All rights reserved.

Definition in file memory-map.h.


Define Documentation

#define PR_BASE   0x0070

Power Reduction.

Definition at line 64 of file memory-map.h.

Referenced by sysclk_init(), and sysclk_module_is_enabled().

Generated on Thu Apr 29 14:09:58 2010 for display-demo by  doxygen 1.6.3