00001 00039 #ifndef TIMER_H_INCLUDED 00040 #define TIMER_H_INCLUDED 00041 00042 #include <chip/timer.h> 00043 00072 /* 00073 * Because the timer has various implementations due to the different modules, 00074 * architectures, chips... we keep the common API description here to avoid 00075 * redunancy. 00076 * The implementation specific API is documented in the in the specific 00077 * drivers (e.g. XMEGA specific API is available in the XMEGA timer driver). 00078 */ 00079 00080 00202 #endif /* TIMER_H_INCLUDED */
1.6.3