include/softirq.h File Reference

Soft interrupt handling. More...

#include <bitops.h>
#include <util.h>
#include <app/softirq.h>
#include <arch/softirq.h>

Go to the source code of this file.

Data Structures

struct  softirq_desc
 Soft interrupt descriptor. More...

Typedefs

typedef void(* softirq_handler_t )(void *data)
 Soft interrupt handler function.

Functions

void softirq_set_handler (enum softirq_id id, softirq_handler_t handler, void *data)
 Install a soft interrupt handler.
static void softirq_raise (enum softirq_id id)
 Raise the soft interrupt id.

Variables

bit_word_t softirq_priv_status [SOFTIRQ_BITMAP_WORDS]
 Bitmask indicating the active status of each soft interrupt.
struct softirq_desc softirq_priv_table [SOFTIRQ_NR_IDS]
 Table with a soft interrupt handler for each softirq.

Detailed Description

Soft interrupt handling.

This file delegates most actual declarations and definitions to the architecture, but it includes documentation of common functionality.

See also:
Soft Interrupt Processing

Copyright (C) 2009 Atmel Corporation. All rights reserved.

Definition in file softirq.h.

Generated on Thu Apr 29 14:09:58 2010 for display-demo by  doxygen 1.6.3