include/gfx/default/win.h File Reference

Default configurations for window system. More...

#include <stdint.h>

Go to the source code of this file.

Defines

#define WIN_ROOT_COLOR   GFX_COLOR(0, 0, 0)
 Background color of root window, ie. the desktop.
#define WIN_SCREEN_COLOR   GFX_COLOR(0, 0, 0)
 Screen background color used when root window is hidden.
#define WIN_EVENT_QUEUE_SIZE   16
 Size of event queue.
#define WIN_TOUCH_BUTTON   (1 << 0)
 Button mask for touch screens.

Typedefs

typedef uint8_t win_button_mask_t
 Datatype holding button state mask for pointer input devices.
typedef uint8_t win_keycode_t
 Datatype holding the key "scan" code for keyboard input devices.
typedef void * win_command_t
 Custom data, can be used as a data pointer or data depending on the application.
typedef uint16_t clock_jiffy_t
 Data type holding timestamp for events.

Detailed Description

Default configurations for window system.

Copyright (C) 2009 Atmel Corporation. All rights reserved.

Definition in file win.h.

Generated on Thu Apr 29 14:09:58 2010 for display-demo by  doxygen 1.6.3