ATxmega SPI internals
[Common ATmega and ATxmega SPI internals]

Collaboration diagram for ATxmega SPI internals:

Data Structures

struct  spi_master_priv
 Private SPI master defintion. More...
struct  spi_device_priv
 Private SPI device definition. More...

Modules

 ATxmega128A1 SPI internals

Defines

#define SPI_MASTER_NATIVE_TYPE   spi_master_priv
 Type defintion for spi_master derivation.
#define SPI_DEVICE_NATIVE_TYPE   spi_device_priv
 Type defintion for native spi_device derivation.

Typedefs

typedef uint8_t spi_id_t
 SPI Module ID
typedef uint8_t spi_flags_t
 SPI setup flags.

Detailed Description

This is ATxmega specific low level handling for Common ATmega and ATxmega SPI internals


Define Documentation

#define SPI_DEVICE_NATIVE_TYPE   spi_device_priv

Type defintion for native spi_device derivation.

Referenced by spi_device_get_size().

#define SPI_MASTER_NATIVE_TYPE   spi_master_priv

Type defintion for spi_master derivation.

Referenced by spi_master_get_size().


Typedef Documentation

SPI setup flags.

See also:
spi_modes_section

Definition at line 84 of file spi_xmega.h.

typedef uint8_t spi_id_t

SPI Module ID

Definition at line 81 of file spi_xmega.h.

Generated on Thu Apr 29 14:10:01 2010 for display-demo by  doxygen 1.6.3