SPI Register Defintions
[Internal Register Definitions]

Collaboration diagram for SPI Register Defintions:

Register Offset



#define SPI_CTRL   0
 Control Register.
#define SPI_INTCTRL   1
 Interrupt Control Register.
#define SPI_STATUS   2
 Status Register.
#define SPI_DATA   3
 Data Register.



#define SPI_CTRL_PRESCALER_START   0
 Clock Prescaler.
#define SPI_CTRL_PRESCALER_SIZE   2
 Clock Prescaler.
#define SPI_CTRL_MODE_START   2
 Mode.
#define SPI_CTRL_MODE_SIZE   2
 Mode.
#define SPI_CTRL_MASTER_BIT   4
 Master/Slave Select.
#define SPI_CTRL_DORD_BIT   5
 Data Order.
#define SPI_CTRL_ENABLE_BIT   6
 Enable.
#define SPI_CTRL_CLK2X_BIT   7
 Clock Double.



#define SPI_INTCTRL_INTLVL_START   0
 Interrupt Level.
#define SPI_INTCTRL_INTLVL_SIZE   2
 Interrupt Level.



#define SPI_STATUS_WRCOL_BIT   6
 Write Collision Flag.
#define SPI_STATUS_IF_BIT   7
 Interrupt Flag.

Bit manipulation macros



#define SPI_BIT(name)   (1 << SPI_##name##_BIT)
 Create a mask with bit name set.
#define SPI_BF(name, value)
 Create a mask with bitfield name set to value.
#define SPI_BFEXT(name, value)
 Extract the value of bitfield name from regval.
#define SPI_BFINS(name, value, old)
 Return regval with bitfield name set to value.

Register access macros



#define spi_write_reg(spi, reg, value)   mmio_write8((void *)((uintptr_t)(spi) + SPI_##reg), value)
 Write value to SPI register reg.
#define spi_read_reg(spi, reg)   mmio_read8((void *)((uintptr_t)(spi) + SPI_##reg))
 Read the value of SPI register reg.

Define Documentation

#define SPI_BF ( name,
value   ) 
Value:
(((value) & ((1 << SPI_##name##_SIZE) - 1))     \
         << SPI_##name##_START)

Create a mask with bitfield name set to value.

Definition at line 88 of file xmega_spi.h.

Referenced by spi_priv_master_setup_device_regs().

#define SPI_BFEXT ( name,
value   ) 
Value:
(((value) >> USART_##name##_START)              \
         & ((1 << USART_##name##_SIZE) - 1))

Extract the value of bitfield name from regval.

Definition at line 92 of file xmega_spi.h.

#define SPI_BFINS ( name,
value,
old   ) 
Value:
(((old) & ~(((1 << SPI_##name##_SIZE) - 1)      \
                    << SPI_##name##_START))             \
         | SPI_BF(name,value))

Return regval with bitfield name set to value.

Definition at line 96 of file xmega_spi.h.

#define SPI_BIT ( name   )     (1 << SPI_##name##_BIT)
#define SPI_CTRL   0

Control Register.

Definition at line 52 of file xmega_spi.h.

#define SPI_CTRL_CLK2X_BIT   7

Clock Double.

Definition at line 67 of file xmega_spi.h.

#define SPI_CTRL_DORD_BIT   5

Data Order.

Definition at line 65 of file xmega_spi.h.

#define SPI_CTRL_ENABLE_BIT   6

Enable.

Definition at line 66 of file xmega_spi.h.

#define SPI_CTRL_MASTER_BIT   4

Master/Slave Select.

Definition at line 64 of file xmega_spi.h.

#define SPI_CTRL_MODE_SIZE   2

Mode.

Definition at line 63 of file xmega_spi.h.

#define SPI_CTRL_MODE_START   2

Mode.

Definition at line 62 of file xmega_spi.h.

#define SPI_CTRL_PRESCALER_SIZE   2

Clock Prescaler.

Definition at line 61 of file xmega_spi.h.

#define SPI_CTRL_PRESCALER_START   0

Clock Prescaler.

Definition at line 60 of file xmega_spi.h.

#define SPI_DATA   3

Data Register.

Definition at line 55 of file xmega_spi.h.

#define SPI_INTCTRL   1

Interrupt Control Register.

Definition at line 53 of file xmega_spi.h.

#define SPI_INTCTRL_INTLVL_SIZE   2

Interrupt Level.

Definition at line 73 of file xmega_spi.h.

#define SPI_INTCTRL_INTLVL_START   0

Interrupt Level.

Definition at line 72 of file xmega_spi.h.

#define spi_read_reg ( spi,
reg   )     mmio_read8((void *)((uintptr_t)(spi) + SPI_##reg))

Read the value of SPI register reg.

Definition at line 108 of file xmega_spi.h.

Referenced by spi_priv_is_enabled(), spi_priv_is_int_flag_set(), spi_priv_master_init_regs(), and spi_priv_read_data().

#define SPI_STATUS   2

Status Register.

Definition at line 54 of file xmega_spi.h.

#define SPI_STATUS_IF_BIT   7

Interrupt Flag.

Definition at line 79 of file xmega_spi.h.

#define SPI_STATUS_WRCOL_BIT   6

Write Collision Flag.

Definition at line 78 of file xmega_spi.h.

#define spi_write_reg ( spi,
reg,
value   )     mmio_write8((void *)((uintptr_t)(spi) + SPI_##reg), value)

Write value to SPI register reg.

Definition at line 105 of file xmega_spi.h.

Referenced by spi_priv_disable(), spi_priv_enable(), spi_priv_master_init_regs(), spi_priv_select_device_regs(), and spi_priv_write_data().

Generated on Thu Apr 29 14:10:01 2010 for display-demo by  doxygen 1.6.3