I/O Ports Register Definitions
[Internal Register Definitions]

Collaboration diagram for I/O Ports Register Definitions:

Register Offsets



#define PORT_DIR   0x00
 Data Direction.
#define PORT_DIRSET   0x01
 Data Direction Set.
#define PORT_DIRCLR   0x02
 Data Direction Clear.
#define PORT_DIRTGL   0x03
 Data Direction Toggle.
#define PORT_OUT   0x04
 Data Output Value.
#define PORT_OUTSET   0x05
 Data Output Value Set.
#define PORT_OUTCLR   0x06
 Data Output Value Clear.
#define PORT_OUTTGL   0x07
 Data Output Value Toggle.
#define PORT_IN   0x08
 Data Input Value.
#define PORT_INTCTRL   0x09
 Interrupt Control.
#define PORT_INT0MASK   0x0A
 Interrupt 0 Mask.
#define PORT_INT1MASK   0x0B
 Interrupt 1 Mask.
#define PORT_INTFLAGS   0x0C
 Interrupt Flags.
#define PORT_PIN0CTRL   0x10
 Pin 0 Configuration.
#define PORT_PIN1CTRL   0x11
 Pin 1 Configuration.
#define PORT_PIN2CTRL   0x12
 Pin 2 Configuration.
#define PORT_PIN3CTRL   0x13
 Pin 3 Configuration.
#define PORT_PIN4CTRL   0x14
 Pin 4 Configuration.
#define PORT_PIN5CTRL   0x15
 Pin 5 Configuration.
#define PORT_PIN6CTRL   0x16
 Pin 6 Configuration.
#define PORT_PIN7CTRL   0x17
 Pin 7 Configuration.

Bitfields in INTCTRL



#define PORT_INTCTRL_INT0LVL_START   0
 Interrupt 0 Level.
#define PORT_INTCTRL_INT0LVL_SIZE   2
 Interrupt 0 Level.
#define PORT_INTCTRL_INT1LVL_START   2
 Interrupt 1 Level.
#define PORT_INTCTRL_INT1LVL_SIZE   2
 Interrupt 1 Level.

Bitfields in INTFLAGS



#define PORT_INTFLAGS_INT0IF_BIT   0
 Interrupt 0 Flag.
#define PORT_INTFLAGS_INT1IF_BIT   1
 Interrupt 1 Flag.

Bitfields in PINCTRL



#define PORT_PINCTRL_ISC_START   0
 Input/Sense Configuration.
#define PORT_PINCTRL_ISC_SIZE   3
 Input/Sense Configuration.
#define PORT_PINCTRL_OPC_START   3
 Output and Pull Configuration.
#define PORT_PINCTRL_OPC_SIZE   3
 Output and Pull Configuration.
#define PORT_PINCTRL_INVEN_BIT   6
 Inverted I/O Enable.
#define PORT_PINCTRL_SRLEN_BIT   7
 Slew Rate Limit Enable.

PINCTRL_OPC Bitfield Values



#define PORT_PINCTRL_TOTEM   0x0
 Totempole/(N/A).
#define PORT_PINCTRL_BUSKEEPER   0x1
 Totempole/Bus keeper.
#define PORT_PINCTRL_PULLDOWN   0x2
 Totempole/Pull-down (on input).
#define PORT_PINCTRL_PULLUP   0x3
 Totempole/Pull-up (on input).
#define PORT_PINCTRL_WIREDOR   0x4
 Wired OR/(N/A).
#define PORT_PINCTRL_WIREDAND   0x5
 Wired AND/(N/A).
#define PORT_PINCTRL_WIREDORPULL   0x6
 Wired OR/Pull-down.
#define PORT_PINCTRL_WIREDANDPULL   0x7
 Wired AND/Pull-up.

PINCTRL_ISC Bitfield Values



#define PORT_PINCTRL_ISC_BOTHEDGES   0x0
 Sense Both Edges.
#define PORT_PINCTRL_ISC_RISING   0x1
 Sense Rising Edge.
#define PORT_PINCTRL_ISC_FALLING   0x2
 Sense Falling Edge.
#define PORT_PINCTRL_ISC_LEVEL   0x3
 Sense Low Level.
#define PORT_PINCTRL_ISC_INPUT_DISABLE   0x7
 Input Buffer Disabled.

Bit manipulation macros



#define PORT_BIT(name)   (1U << PORT_##name##_BIT)
 Create a mask with bit name set.
#define PORT_BF(name, value)   ((value) << PORT_##name##_START)
 Create a mask with bitfield name set to value.
#define PORT_BFMASK(name)   (((1U << %s_##name##_SIZE) - 1) << %s_##name##_START)
 Create a mask of the bitfield name.
#define PORT_BFEXT(name, regval)
 Extract the value of bitfield name from regval.
#define PORT_BFINS(name, value, regval)
 Return regval with bitfield name set to value.

Register access macros



#define port_read_reg(base, reg)   mmio_read8((void *)((uintptr_t)(base) + PORT_##reg))
 Read the value of PORT register reg.
#define port_write_reg(base, reg, value)   mmio_write8((void *)((uintptr_t)(base) + PORT_##reg), (value))
 Write value to PORT register reg.

Define Documentation

#define PORT_BF ( name,
value   )     ((value) << PORT_##name##_START)

Create a mask with bitfield name set to value.

Definition at line 127 of file xmega_port.h.

Referenced by touch_priv_port_set_detection(), touch_priv_port_set_gradient_x(), and touch_priv_port_set_gradient_y().

#define PORT_BFEXT ( name,
regval   ) 
Value:
(((regval) >> PORT_##name##_START)                              \
                & ((1U << PORT_##name##_SIZE) - 1))

Extract the value of bitfield name from regval.

Definition at line 133 of file xmega_port.h.

#define PORT_BFINS ( name,
value,
regval   ) 
Value:
(((regval) & ~(((1U << PORT_##name##_SIZE) - 1)         \
                        << PORT_##name##_START))                        \
                | PORT_BF(name, value))

Return regval with bitfield name set to value.

Definition at line 137 of file xmega_port.h.

Referenced by touch_priv_port_disable_int(), and touch_priv_port_enable_int().

#define PORT_BFMASK ( name   )     (((1U << %s_##name##_SIZE) - 1) << %s_##name##_START)

Create a mask of the bitfield name.

Definition at line 130 of file xmega_port.h.

#define PORT_BIT ( name   )     (1U << PORT_##name##_BIT)

Create a mask with bit name set.

Definition at line 124 of file xmega_port.h.

Referenced by touch_priv_port_clear_int_flag(), and touch_priv_port_is_int_flag_set().

#define PORT_DIR   0x00

Data Direction.

Definition at line 53 of file xmega_port.h.

#define PORT_DIRCLR   0x02

Data Direction Clear.

Definition at line 55 of file xmega_port.h.

#define PORT_DIRSET   0x01

Data Direction Set.

Definition at line 54 of file xmega_port.h.

#define PORT_DIRTGL   0x03

Data Direction Toggle.

Definition at line 56 of file xmega_port.h.

#define PORT_IN   0x08

Data Input Value.

Definition at line 61 of file xmega_port.h.

#define PORT_INT0MASK   0x0A

Interrupt 0 Mask.

Definition at line 63 of file xmega_port.h.

#define PORT_INT1MASK   0x0B

Interrupt 1 Mask.

Definition at line 64 of file xmega_port.h.

#define PORT_INTCTRL   0x09

Interrupt Control.

Definition at line 62 of file xmega_port.h.

#define PORT_INTCTRL_INT0LVL_SIZE   2

Interrupt 0 Level.

Definition at line 79 of file xmega_port.h.

#define PORT_INTCTRL_INT0LVL_START   0

Interrupt 0 Level.

Definition at line 78 of file xmega_port.h.

#define PORT_INTCTRL_INT1LVL_SIZE   2

Interrupt 1 Level.

Definition at line 81 of file xmega_port.h.

#define PORT_INTCTRL_INT1LVL_START   2

Interrupt 1 Level.

Definition at line 80 of file xmega_port.h.

#define PORT_INTFLAGS   0x0C

Interrupt Flags.

Definition at line 65 of file xmega_port.h.

#define PORT_INTFLAGS_INT0IF_BIT   0

Interrupt 0 Flag.

Definition at line 86 of file xmega_port.h.

#define PORT_INTFLAGS_INT1IF_BIT   1

Interrupt 1 Flag.

Definition at line 87 of file xmega_port.h.

#define PORT_OUT   0x04

Data Output Value.

Definition at line 57 of file xmega_port.h.

#define PORT_OUTCLR   0x06

Data Output Value Clear.

Definition at line 59 of file xmega_port.h.

#define PORT_OUTSET   0x05

Data Output Value Set.

Definition at line 58 of file xmega_port.h.

#define PORT_OUTTGL   0x07

Data Output Value Toggle.

Definition at line 60 of file xmega_port.h.

#define PORT_PIN0CTRL   0x10

Pin 0 Configuration.

Definition at line 66 of file xmega_port.h.

#define PORT_PIN1CTRL   0x11

Pin 1 Configuration.

Definition at line 67 of file xmega_port.h.

#define PORT_PIN2CTRL   0x12

Pin 2 Configuration.

Definition at line 68 of file xmega_port.h.

#define PORT_PIN3CTRL   0x13

Pin 3 Configuration.

Definition at line 69 of file xmega_port.h.

#define PORT_PIN4CTRL   0x14

Pin 4 Configuration.

Definition at line 70 of file xmega_port.h.

#define PORT_PIN5CTRL   0x15

Pin 5 Configuration.

Definition at line 71 of file xmega_port.h.

#define PORT_PIN6CTRL   0x16

Pin 6 Configuration.

Definition at line 72 of file xmega_port.h.

#define PORT_PIN7CTRL   0x17

Pin 7 Configuration.

Definition at line 73 of file xmega_port.h.

#define PORT_PINCTRL_BUSKEEPER   0x1

Totempole/Bus keeper.

Definition at line 103 of file xmega_port.h.

#define PORT_PINCTRL_INVEN_BIT   6

Inverted I/O Enable.

Definition at line 96 of file xmega_port.h.

#define PORT_PINCTRL_ISC_BOTHEDGES   0x0

Sense Both Edges.

Definition at line 114 of file xmega_port.h.

#define PORT_PINCTRL_ISC_FALLING   0x2

Sense Falling Edge.

Definition at line 116 of file xmega_port.h.

#define PORT_PINCTRL_ISC_INPUT_DISABLE   0x7

Input Buffer Disabled.

Definition at line 118 of file xmega_port.h.

#define PORT_PINCTRL_ISC_LEVEL   0x3

Sense Low Level.

Definition at line 117 of file xmega_port.h.

Referenced by touch_priv_port_set_detection().

#define PORT_PINCTRL_ISC_RISING   0x1

Sense Rising Edge.

Definition at line 115 of file xmega_port.h.

#define PORT_PINCTRL_ISC_SIZE   3

Input/Sense Configuration.

Definition at line 93 of file xmega_port.h.

#define PORT_PINCTRL_ISC_START   0

Input/Sense Configuration.

Definition at line 92 of file xmega_port.h.

#define PORT_PINCTRL_OPC_SIZE   3

Output and Pull Configuration.

Definition at line 95 of file xmega_port.h.

#define PORT_PINCTRL_OPC_START   3

Output and Pull Configuration.

Definition at line 94 of file xmega_port.h.

#define PORT_PINCTRL_PULLDOWN   0x2

Totempole/Pull-down (on input).

Definition at line 104 of file xmega_port.h.

#define PORT_PINCTRL_PULLUP   0x3

Totempole/Pull-up (on input).

Definition at line 105 of file xmega_port.h.

Referenced by touch_priv_port_set_detection().

#define PORT_PINCTRL_SRLEN_BIT   7

Slew Rate Limit Enable.

Definition at line 97 of file xmega_port.h.

#define PORT_PINCTRL_TOTEM   0x0

Totempole/(N/A).

Definition at line 102 of file xmega_port.h.

Referenced by touch_priv_port_set_gradient_x(), and touch_priv_port_set_gradient_y().

#define PORT_PINCTRL_WIREDAND   0x5

Wired AND/(N/A).

Definition at line 107 of file xmega_port.h.

#define PORT_PINCTRL_WIREDANDPULL   0x7

Wired AND/Pull-up.

Definition at line 109 of file xmega_port.h.

#define PORT_PINCTRL_WIREDOR   0x4

Wired OR/(N/A).

Definition at line 106 of file xmega_port.h.

#define PORT_PINCTRL_WIREDORPULL   0x6

Wired OR/Pull-down.

Definition at line 108 of file xmega_port.h.

#define port_read_reg ( base,
reg   )     mmio_read8((void *)((uintptr_t)(base) + PORT_##reg))

Read the value of PORT register reg.

Definition at line 146 of file xmega_port.h.

Referenced by touch_priv_port_disable_int(), touch_priv_port_enable_int(), and touch_priv_port_is_int_flag_set().

#define port_write_reg ( base,
reg,
value   )     mmio_write8((void *)((uintptr_t)(base) + PORT_##reg), (value))
Generated on Thu Apr 29 14:10:01 2010 for display-demo by  doxygen 1.6.3