Hugemem implementation for 8-bit AVR.
[Data in Huge Data Memory Space]

Collaboration diagram for Hugemem implementation for 8-bit AVR.:

For internal use only.

GCC does not have native support for 24-bit pointers, and therefore requires custom assembly functions for this purpose. The implemented functions leave RAMPZ cleared upon exit.

If the chip does not support huge memory, i.e., CONFIG_HAVE_HUGEMEM is not defined, a generic implementation will be used.

Generated on Thu Apr 29 14:10:01 2010 for display-demo by  doxygen 1.6.3