Generic Implementation of Graphics Primitives
[Graphics driver]

Collaboration diagram for Generic Implementation of Graphics Primitives:

Functions

void gfx_generic_draw_horizontal_line (gfx_coord_t x, gfx_coord_t y, gfx_coord_t length, gfx_color_t color)
 Generic implementation of gfx_draw_horizontal_line().
void gfx_generic_draw_vertical_line (gfx_coord_t x, gfx_coord_t y, gfx_coord_t length, gfx_color_t color)
 Generic implementation of gfx_draw_vertical_line().
void gfx_generic_draw_line (gfx_coord_t x1, gfx_coord_t y1, gfx_coord_t x2, gfx_coord_t y2, gfx_color_t color)
 Generic implementation of gfx_draw_line().
void gfx_generic_draw_rect (gfx_coord_t x, gfx_coord_t y, gfx_coord_t width, gfx_coord_t height, gfx_color_t color)
 Generic implementation of gfx_draw_rect().
void gfx_generic_draw_filled_rect (gfx_coord_t x, gfx_coord_t y, gfx_coord_t width, gfx_coord_t height, gfx_color_t color)
 Generic implementation of gfx_draw_filled_rect().
void gfx_generic_draw_circle (gfx_coord_t x, gfx_coord_t y, gfx_coord_t radius, gfx_color_t color, uint8_t octant_mask)
 Generic implementation of gfx_draw_circle().
void gfx_generic_draw_filled_circle (gfx_coord_t x, gfx_coord_t y, gfx_coord_t radius, gfx_color_t color, uint8_t quadrant_mask)
 Generic implementation of gfx_draw_filled_circle().
void gfx_generic_get_pixmap (gfx_color_t *pixmap, gfx_coord_t map_width, gfx_coord_t map_x, gfx_coord_t map_y, gfx_coord_t x, gfx_coord_t y, gfx_coord_t width, gfx_coord_t height)
 Generic implementation of gfx_get_pixmap().
void gfx_generic_put_pixmap (const gfx_color_t *pixmap, gfx_coord_t map_width, gfx_coord_t map_x, gfx_coord_t map_y, gfx_coord_t x, gfx_coord_t y, gfx_coord_t width, gfx_coord_t height)
 Generic implementation of gfx_put_pixmap().

Detailed Description

This is a library of generic implementations of various graphics primitives. They are meant to simplify the implementation of the low-level graphics driver by providing generic implementations of primitives that aren't directly supported by the hardware.


Function Documentation

void gfx_generic_draw_circle ( gfx_coord_t  x,
gfx_coord_t  y,
gfx_coord_t  radius,
gfx_color_t  color,
uint8_t  octant_mask 
)

Generic implementation of gfx_draw_circle().

Definition at line 206 of file gfx_generic.c.

References gfx_draw_pixel(), GFX_OCTANT0, GFX_OCTANT1, GFX_OCTANT2, GFX_OCTANT3, GFX_OCTANT4, GFX_OCTANT5, GFX_OCTANT6, and GFX_OCTANT7.

void gfx_generic_draw_filled_circle ( gfx_coord_t  x,
gfx_coord_t  y,
gfx_coord_t  radius,
gfx_color_t  color,
uint8_t  quadrant_mask 
)
void gfx_generic_draw_filled_rect ( gfx_coord_t  x,
gfx_coord_t  y,
gfx_coord_t  width,
gfx_coord_t  height,
gfx_color_t  color 
)

Generic implementation of gfx_draw_filled_rect().

Definition at line 142 of file gfx_generic.c.

References gfx_duplicate_pixel(), gfx_max_x, gfx_max_y, gfx_min_x, gfx_min_y, and gfx_set_limits().

void gfx_generic_draw_horizontal_line ( gfx_coord_t  x,
gfx_coord_t  y,
gfx_coord_t  length,
gfx_color_t  color 
)

Generic implementation of gfx_draw_horizontal_line().

Definition at line 45 of file gfx_generic.c.

References gfx_draw_filled_rect.

void gfx_generic_draw_line ( gfx_coord_t  x1,
gfx_coord_t  y1,
gfx_coord_t  x2,
gfx_coord_t  y2,
gfx_color_t  color 
)

Generic implementation of gfx_draw_line().

Definition at line 57 of file gfx_generic.c.

References gfx_draw_line_pixel(), gfx_height, gfx_set_bottom_right_limit(), and gfx_width.

void gfx_generic_draw_rect ( gfx_coord_t  x,
gfx_coord_t  y,
gfx_coord_t  width,
gfx_coord_t  height,
gfx_color_t  color 
)

Generic implementation of gfx_draw_rect().

Definition at line 131 of file gfx_generic.c.

References gfx_draw_horizontal_line, and gfx_draw_vertical_line.

void gfx_generic_draw_vertical_line ( gfx_coord_t  x,
gfx_coord_t  y,
gfx_coord_t  length,
gfx_color_t  color 
)

Generic implementation of gfx_draw_vertical_line().

Definition at line 51 of file gfx_generic.c.

References gfx_draw_filled_rect.

void gfx_generic_get_pixmap ( gfx_color_t pixmap,
gfx_coord_t  map_width,
gfx_coord_t  map_x,
gfx_coord_t  map_y,
gfx_coord_t  x,
gfx_coord_t  y,
gfx_coord_t  width,
gfx_coord_t  height 
)
void gfx_generic_put_pixmap ( const gfx_color_t pixmap,
gfx_coord_t  map_width,
gfx_coord_t  map_x,
gfx_coord_t  map_y,
gfx_coord_t  x,
gfx_coord_t  y,
gfx_coord_t  width,
gfx_coord_t  height 
)
Generated on Thu Apr 29 14:10:01 2010 for display-demo by  doxygen 1.6.3