EBI Chip Select Register Definitions
[Internal Register Definitions]

Collaboration diagram for EBI Chip Select Register Definitions:

Channel register group offsets



#define EBICS_CS0   0x10
 EBI Chip Select 0.
#define EBICS_CS1   0x14
 EBI Chip Select 1.
#define EBICS_CS2   0x18
 EBI Chip Select 2.
#define EBICS_CS3   0x1c
 EBI Chip Select 3.

Chip Select register offsets



#define EBICS_CTRLA   0x00
 Control register A.
#define EBICS_CTRLB   0x01
 Control register B.
#define EBICS_BASEADDRL   0x02
 Base address low byte.
#define EBICS_BASEADDRH   0x03
 Base address high byte.

Bitfields in channel CTRLA



#define EBICS_MODE_START   0
 CS mode.
#define EBICS_MODE_SIZE   2
 CS mode.
#define EBICS_ASIZE_START   2
 CS address size in number of bits, minus 8.
#define EBICS_ASIZE_SIZE   5
 CS address size in number of bits, minus 8.

MODE bitfield values



#define EBICS_MODE_DISABLE   0
 CS disabled.
#define EBICS_MODE_SRAM   1
 CS enabled for SRAM.
#define EBICS_MODE_LPC   2
 CS enabled for low pin-count SRAM.
#define EBICS_MODE_SDRAM   3
 CS enabled for SDRAM.

Bitfields in channel CTRLB (SRAM)



#define EBICS_SRWS_START   0
 SRAM wait states in number of CLKper2 cycles.
#define EBICS_SRWS_SIZE   3
 SRAM wait states in number of CLKper2 cycles.

Bitfields in channel CTRLB (SDRAM)



#define EBICS_SDMODE_START   0
 SDRAM mode.
#define EBICS_SDMODE_SIZE   2
 SDRAM mode.
#define EBICS_SDSREN_BIT   2
 SDRAM self-refresh enable.
#define EBICS_SDINITDONE_BIT   7
 SDRAM initialization done.

SDMODE bitfield values



#define EBICS_SDMODE_NORMAL   0
 Normal mode.
#define EBICS_SDMODE_LOAD   1
 Load mode.

Bitfields in BASEADDR



#define EBICS_BASEADDR_START   4
 CS base address in number of 4 kB pages.
#define EBICS_BASEADDR_SIZE   12
 CS base address in number of 4 kB pages.

Bitfields in BASEADDRL



#define EBICS_BASEADDRL_START   4
 CS base address in number of 4 kB pages (LSB).
#define EBICS_BASEADDRL_SIZE   4
 CS base address in number of 4 kB pages (LSB).

Bitfields in BASEADDRH



#define EBICS_BASEADDRH_START   0
 CS base address in number of 4 kB pages (MSB).
#define EBICS_BASEADDRH_SIZE   8
 CS base address in number of 4 kB pages (MSB).

Chip Select bit manipulation macros



#define EBICS_BIT(name)   (1U << EBICS_##name##_BIT)
 Create a mask with bit name set.
#define EBICS_BF(name, value)   ((value) << EBICS_##name##_START)
 Create a mask with bitfield name set to value.
#define EBICS_BFMASK(name)   (((1U << EBICS_##name##_SIZE) - 1) << EBICS_##name##_START)
 Create a mask of the bitfield name.
#define EBICS_BFEXT(name, regval)
 Extract the value of bitfield name from regval.
#define EBICS_BFINS(name, value, regval)
 Return regval with bitfield name set to value.

Chip Select line register access macros



#define ebics_read_reg(cs, reg)   mmio_read8((void *)((uintptr_t)(EBI_BASE) + EBICS_##cs + EBICS_##reg))
 Read value of EBI register reg for CS cs.
#define ebics_write_reg(cs, reg, value)
 Write value to EBI register reg for CS cs.
#define ebics_read_word_reg(cs, reg)
 Read value of EBI word-register reg for CS cs.
#define ebics_write_word_reg(cs, reg, value)
 Write value to EBI word-register reg for CS cs.

Define Documentation

#define EBICS_ASIZE_SIZE   5

CS address size in number of bits, minus 8.

Definition at line 284 of file xmega_ebi.h.

#define EBICS_ASIZE_START   2

CS address size in number of bits, minus 8.

Definition at line 282 of file xmega_ebi.h.

#define EBICS_BASEADDR_SIZE   12

CS base address in number of 4 kB pages.

Definition at line 322 of file xmega_ebi.h.

#define EBICS_BASEADDR_START   4

CS base address in number of 4 kB pages.

Definition at line 320 of file xmega_ebi.h.

#define EBICS_BASEADDRH   0x03

Base address high byte.

Definition at line 271 of file xmega_ebi.h.

#define EBICS_BASEADDRH_SIZE   8

CS base address in number of 4 kB pages (MSB).

Definition at line 338 of file xmega_ebi.h.

#define EBICS_BASEADDRH_START   0

CS base address in number of 4 kB pages (MSB).

Definition at line 336 of file xmega_ebi.h.

#define EBICS_BASEADDRL   0x02

Base address low byte.

Definition at line 270 of file xmega_ebi.h.

#define EBICS_BASEADDRL_SIZE   4

CS base address in number of 4 kB pages (LSB).

Definition at line 330 of file xmega_ebi.h.

#define EBICS_BASEADDRL_START   4

CS base address in number of 4 kB pages (LSB).

Definition at line 328 of file xmega_ebi.h.

#define EBICS_BF ( name,
value   )     ((value) << EBICS_##name##_START)

Create a mask with bitfield name set to value.

Definition at line 347 of file xmega_ebi.h.

Referenced by board_disable_sdram(), and board_enable_sdram().

#define EBICS_BFEXT ( name,
regval   ) 
Value:
(((regval) >> EBICS_##name##_START) \
                & ((1U << EBICS_##name##_SIZE) - 1))

Extract the value of bitfield name from regval.

Definition at line 353 of file xmega_ebi.h.

#define EBICS_BFINS ( name,
value,
regval   ) 
Value:
(((regval) & ~(((1U << EBICS_##name##_SIZE) - 1) \
                        << EBICS_##name##_START)) \
        | EBICS_BF(name, value))

Return regval with bitfield name set to value.

Definition at line 357 of file xmega_ebi.h.

#define EBICS_BFMASK ( name   )     (((1U << EBICS_##name##_SIZE) - 1) << EBICS_##name##_START)

Create a mask of the bitfield name.

Definition at line 350 of file xmega_ebi.h.

#define EBICS_BIT ( name   )     (1U << EBICS_##name##_BIT)

Create a mask with bit name set.

Definition at line 344 of file xmega_ebi.h.

Referenced by board_disable_sdram_selfrefresh(), board_enable_sdram(), and board_enable_sdram_selfrefresh().

#define EBICS_CS0   0x10

EBI Chip Select 0.

Definition at line 260 of file xmega_ebi.h.

#define EBICS_CS1   0x14

EBI Chip Select 1.

Definition at line 261 of file xmega_ebi.h.

#define EBICS_CS2   0x18

EBI Chip Select 2.

Definition at line 262 of file xmega_ebi.h.

#define EBICS_CS3   0x1c

EBI Chip Select 3.

Definition at line 263 of file xmega_ebi.h.

#define EBICS_CTRLA   0x00

Control register A.

Definition at line 268 of file xmega_ebi.h.

#define EBICS_CTRLB   0x01

Control register B.

Definition at line 269 of file xmega_ebi.h.

#define EBICS_MODE_DISABLE   0

CS disabled.

Definition at line 289 of file xmega_ebi.h.

Referenced by board_disable_sdram().

#define EBICS_MODE_LPC   2

CS enabled for low pin-count SRAM.

Definition at line 291 of file xmega_ebi.h.

#define EBICS_MODE_SDRAM   3

CS enabled for SDRAM.

Definition at line 292 of file xmega_ebi.h.

Referenced by board_enable_sdram().

#define EBICS_MODE_SIZE   2

CS mode.

Definition at line 280 of file xmega_ebi.h.

#define EBICS_MODE_SRAM   1

CS enabled for SRAM.

Definition at line 290 of file xmega_ebi.h.

#define EBICS_MODE_START   0

CS mode.

Definition at line 278 of file xmega_ebi.h.

#define ebics_read_reg ( cs,
reg   )     mmio_read8((void *)((uintptr_t)(EBI_BASE) + EBICS_##cs + EBICS_##reg))

Read value of EBI register reg for CS cs.

Definition at line 366 of file xmega_ebi.h.

Referenced by board_disable_sdram_selfrefresh(), board_enable_sdram(), and board_enable_sdram_selfrefresh().

#define ebics_read_word_reg ( cs,
reg   ) 
Value:
mmio_read16((void *)((uintptr_t)(EBI_BASE) + EBICS_##cs \
                        + EBICS_##reg##L))

Read value of EBI word-register reg for CS cs.

For use with BASEADDR.

Definition at line 377 of file xmega_ebi.h.

#define EBICS_SDINITDONE_BIT   7

SDRAM initialization done.

Definition at line 308 of file xmega_ebi.h.

#define EBICS_SDMODE_LOAD   1

Load mode.

Definition at line 314 of file xmega_ebi.h.

#define EBICS_SDMODE_NORMAL   0

Normal mode.

Definition at line 313 of file xmega_ebi.h.

Referenced by board_enable_sdram().

#define EBICS_SDMODE_SIZE   2

SDRAM mode.

Definition at line 306 of file xmega_ebi.h.

#define EBICS_SDMODE_START   0

SDRAM mode.

Definition at line 305 of file xmega_ebi.h.

#define EBICS_SDSREN_BIT   2

SDRAM self-refresh enable.

Definition at line 307 of file xmega_ebi.h.

#define EBICS_SRWS_SIZE   3

SRAM wait states in number of CLKper2 cycles.

Definition at line 300 of file xmega_ebi.h.

#define EBICS_SRWS_START   0

SRAM wait states in number of CLKper2 cycles.

Definition at line 298 of file xmega_ebi.h.

#define ebics_write_reg ( cs,
reg,
value   ) 
Value:
mmio_write8((void *)((uintptr_t)(EBI_BASE) + EBICS_##cs \
                        + EBICS_##reg), (value))

Write value to EBI register reg for CS cs.

Definition at line 369 of file xmega_ebi.h.

Referenced by board_disable_sdram(), board_disable_sdram_selfrefresh(), board_enable_sdram(), and board_enable_sdram_selfrefresh().

#define ebics_write_word_reg ( cs,
reg,
value   ) 
Value:
mmio_write16((void *)((uintptr_t)(EBI_BASE) + EBICS_##cs \
                        + EBICS_##reg##L), (value))

Write value to EBI word-register reg for CS cs.

For use with BASEADDR.

Definition at line 385 of file xmega_ebi.h.

Referenced by board_enable_sdram().

Generated on Thu Apr 29 14:10:01 2010 for display-demo by  doxygen 1.6.3