ADC Channel Register Definitions
[Internal Register Definitions]

Collaboration diagram for ADC Channel Register Definitions:

Channel register group offsets



#define ADCCH_CH0   0x20
 ADC channel 0 register group.
#define ADCCH_CH1   0x28
 ADC channel 1 register group.
#define ADCCH_CH2   0x30
 ADC channel 2 register group.
#define ADCCH_CH3   0x38
 ADC channel 3 register group.

Channel register offsets



#define ADCCH_CTRL   0x00
 ADC channel control.
#define ADCCH_MUXCTRL   0x01
 ADC channel MUX control.
#define ADCCH_INTCTRL   0x02
 ADC channel interrupt control.
#define ADCCH_INTFLAG   0x03
 ADC channel interrupt flag.
#define ADCCH_RESL   0x04
 ADC channel result low byte.
#define ADCCH_RESH   0x05
 ADC channel result high byte.

Bitfields in channel CTRL



#define ADCCH_INPUTMODE_START   0
 Channel input mode.
#define ADCCH_INPUTMODE_SIZE   2
 Channel input mode.
#define ADCCH_GAIN_START   2
 Channel gain setting.
#define ADCCH_GAIN_SIZE   3
 Channel gain setting.
#define ADCCH_START_BIT   7
 Start conversion on channel.

INPUTMODE bitfield values



#define ADCCH_INPUTMODE_INTERNAL   0
 Internal input signal.
#define ADCCH_INPUTMODE_SINGLEENDED   1
 Single-ended input signal.
#define ADCCH_INPUTMODE_DIFF   2
 Differential input signal.
#define ADCCH_INPUTMODE_DIFFWGAIN   3
 Differential input signal with gain.

GAIN bitfield values



#define ADCCH_GAIN_1X   0
 Unity gain for differential signal.
#define ADCCH_GAIN_2X   1
 2x gain for differential signal
#define ADCCH_GAIN_4X   2
 4x gain for differential signal
#define ADCCH_GAIN_8X   3
 8x gain for differential signal
#define ADCCH_GAIN_16X   4
 16x gain for differential signal
#define ADCCH_GAIN_32X   5
 32x gain for differential signal
#define ADCCH_GAIN_64X   6
 64x gain for differential signal

Bitfields in channel MUXCTRL



#define ADCCH_MUXNEG_START   0
 Negative input signal MUX selection.
#define ADCCH_MUXNEG_SIZE   2
 Negative input signal MUX selection.
#define ADCCH_MUXPOS_START   3
 Positive input signal MUX selection.
#define ADCCH_MUXPOS_SIZE   3
 Positive input signal MUX selection.
#define ADDCH_MUXPOS3_BIT   6
 Use pin on secondary port.

MUXNEG bitfield values



#define ADCCH_MUXNEG_PIN0   0
 ADC0 pin as negative input.
#define ADCCH_MUXNEG_PIN1   1
 ADC1 pin as negative input.
#define ADCCH_MUXNEG_PIN2   2
 ADC2 pin as negative input.
#define ADCCH_MUXNEG_PIN3   3
 ADC3 pin as negative input.
#define ADCCH_MUXNEG_PIN4   4
 ADC4 pin as negative input.
#define ADCCH_MUXNEG_PIN5   5
 ADC5 pin as negative input.
#define ADCCH_MUXNEG_PIN6   6
 ADC6 pin as negative input.
#define ADCCH_MUXNEG_PIN7   7
 ADC7 pin as negative input.

MUXPOS bitfield values



#define ADCCH_MUXPOS_TEMP   0
 Temperature reference as positive input.
#define ADCCH_MUXPOS_BANDGAP   1
 Bandgap reference as positive input.
#define ADCCH_MUXPOS_SCALEDVCC   2
 VCC/10 as as positive input.
#define ADCCH_MUXPOS_DAC   3
 DAC output as positive input.
#define ADCCH_MUXPOS_PIN0   0
 ADC0 pin as positive input.
#define ADCCH_MUXPOS_PIN1   1
 ADC1 pin as positive input.
#define ADCCH_MUXPOS_PIN2   2
 ADC2 pin as positive input.
#define ADCCH_MUXPOS_PIN3   3
 ADC3 pin as positive input.
#define ADCCH_MUXPOS_PIN4   4
 ADC4 pin as positive input.
#define ADCCH_MUXPOS_PIN5   5
 ADC5 pin as positive input.
#define ADCCH_MUXPOS_PIN6   6
 ADC6 pin as positive input.
#define ADCCH_MUXPOS_PIN7   7
 ADC7 pin as positive input.

Bitfields in channel INTCTRL



#define ADCCH_INTLVL_START   0
 ADC channel interrupt level.
#define ADCCH_INTLVL_SIZE   2
 ADC channel interrupt level.
#define ADCCH_INTMODE_START   2
 ADC channel interrupt mode.
#define ADCCH_INTMODE_SIZE   2
 ADC channel interrupt mode.

INTLVL bitfield values



#define ADCCH_INTLVL_OFF   0
 Interrupt disabled.
#define ADCCH_INTLVL_LO   1
 Low level interrupt.
#define ADCCH_INTLVL_MED   2
 Medium level interrupt.
#define ADCCH_INTLVL_HI   3
 High level interrupt.

INTMODE bitfield values



#define ADCCH_INTMODE_COMPLETE   0
 Interrupt on conversion completion.
#define ADCCH_INTMODE_BELOW   1
 Interrupt if conversion result is below comparison value.
#define ADCCH_INTMODE_ABOVE   3
 Interrupt if conversion result is above comparison value.

Bitfields in channel INTFLAG



#define ADCCH_IF_BIT   0
 ADC channel interrupt flag.

Channel bit manipulation macros



#define ADCCH_BIT(name)   (1U << ADCCH_##name##_BIT)
 Create a mask with bit name set.
#define ADCCH_BF(name, value)   ((value) << ADCCH_##name##_START)
 Create a mask with bitfield name set to value.
#define ADCCH_BFMASK(name)   (((1U << ADCCH_##name##_SIZE) - 1) << ADCCH_##name##_START)
 Create a mask of the bitfield name.
#define ADCCH_BFEXT(name, regval)
 Extract the value of bitfield name from regval.
#define ADCCH_BFINS(name, value, regval)
 Return regval with bitfield name set to value.

Channel register access macros



#define adcch_read_reg(base, ch, reg)   mmio_read8((void *)((uintptr_t)(base) + ADCCH_##ch + ADCCH_##reg))
 Read value of register reg of channel ch on ADC with base address base.
#define adcch_write_reg(base, ch, reg, value)   mmio_write8((void *)((uintptr_t)(base) + ADCCH_##ch + ADCCH_##reg), (value))
 Write value to register reg of channel ch on ADC with base address base.

Define Documentation

#define ADCCH_BF ( name,
value   )     ((value) << ADCCH_##name##_START)

Create a mask with bitfield name set to value.

Definition at line 373 of file xmega_adc.h.

Referenced by touch_priv_adc_disable_int(), touch_priv_adc_enable_int(), touch_priv_adc_init(), touch_priv_adc_set_surface_x(), and touch_priv_adc_set_surface_y().

#define ADCCH_BFEXT ( name,
regval   ) 
Value:
(((regval) >> ADCCH_##name##_START) \
                & ((1U << ADCCH_##name##_SIZE) - 1))

Extract the value of bitfield name from regval.

Definition at line 379 of file xmega_adc.h.

#define ADCCH_BFINS ( name,
value,
regval   ) 
Value:
(((regval) & ~(((1U << ADCCH_##name##_SIZE) - 1) \
                        << ADCCH_##name##_START)) \
        | ADCCH_BF(name, value))

Return regval with bitfield name set to value.

Definition at line 383 of file xmega_adc.h.

#define ADCCH_BFMASK ( name   )     (((1U << ADCCH_##name##_SIZE) - 1) << ADCCH_##name##_START)

Create a mask of the bitfield name.

Definition at line 376 of file xmega_adc.h.

#define ADCCH_BIT ( name   )     (1U << ADCCH_##name##_BIT)

Create a mask with bit name set.

Definition at line 370 of file xmega_adc.h.

#define ADCCH_CH0   0x20

ADC channel 0 register group.

Definition at line 253 of file xmega_adc.h.

#define ADCCH_CH1   0x28

ADC channel 1 register group.

Definition at line 254 of file xmega_adc.h.

#define ADCCH_CH2   0x30

ADC channel 2 register group.

Definition at line 255 of file xmega_adc.h.

#define ADCCH_CH3   0x38

ADC channel 3 register group.

Definition at line 256 of file xmega_adc.h.

#define ADCCH_CTRL   0x00

ADC channel control.

Definition at line 261 of file xmega_adc.h.

#define ADCCH_GAIN_16X   4

16x gain for differential signal

Definition at line 292 of file xmega_adc.h.

#define ADCCH_GAIN_1X   0

Unity gain for differential signal.

Definition at line 288 of file xmega_adc.h.

#define ADCCH_GAIN_2X   1

2x gain for differential signal

Definition at line 289 of file xmega_adc.h.

#define ADCCH_GAIN_32X   5

32x gain for differential signal

Definition at line 293 of file xmega_adc.h.

#define ADCCH_GAIN_4X   2

4x gain for differential signal

Definition at line 290 of file xmega_adc.h.

#define ADCCH_GAIN_64X   6

64x gain for differential signal

Definition at line 294 of file xmega_adc.h.

#define ADCCH_GAIN_8X   3

8x gain for differential signal

Definition at line 291 of file xmega_adc.h.

#define ADCCH_GAIN_SIZE   3

Channel gain setting.

Definition at line 274 of file xmega_adc.h.

#define ADCCH_GAIN_START   2

Channel gain setting.

Definition at line 273 of file xmega_adc.h.

#define ADCCH_IF_BIT   0

ADC channel interrupt flag.

Definition at line 364 of file xmega_adc.h.

#define ADCCH_INPUTMODE_DIFF   2

Differential input signal.

Definition at line 282 of file xmega_adc.h.

#define ADCCH_INPUTMODE_DIFFWGAIN   3

Differential input signal with gain.

Definition at line 283 of file xmega_adc.h.

#define ADCCH_INPUTMODE_INTERNAL   0

Internal input signal.

Definition at line 280 of file xmega_adc.h.

#define ADCCH_INPUTMODE_SINGLEENDED   1

Single-ended input signal.

Definition at line 281 of file xmega_adc.h.

Referenced by touch_priv_adc_init().

#define ADCCH_INPUTMODE_SIZE   2

Channel input mode.

Definition at line 272 of file xmega_adc.h.

#define ADCCH_INPUTMODE_START   0

Channel input mode.

Definition at line 271 of file xmega_adc.h.

#define ADCCH_INTCTRL   0x02

ADC channel interrupt control.

Definition at line 263 of file xmega_adc.h.

#define ADCCH_INTFLAG   0x03

ADC channel interrupt flag.

Definition at line 264 of file xmega_adc.h.

#define ADCCH_INTLVL_HI   3

High level interrupt.

Definition at line 349 of file xmega_adc.h.

#define ADCCH_INTLVL_LO   1

Low level interrupt.

Definition at line 347 of file xmega_adc.h.

#define ADCCH_INTLVL_MED   2

Medium level interrupt.

Definition at line 348 of file xmega_adc.h.

#define ADCCH_INTLVL_OFF   0

Interrupt disabled.

Definition at line 346 of file xmega_adc.h.

Referenced by touch_priv_adc_disable_int().

#define ADCCH_INTLVL_SIZE   2

ADC channel interrupt level.

Definition at line 339 of file xmega_adc.h.

#define ADCCH_INTLVL_START   0

ADC channel interrupt level.

Definition at line 338 of file xmega_adc.h.

#define ADCCH_INTMODE_ABOVE   3

Interrupt if conversion result is above comparison value.

Definition at line 359 of file xmega_adc.h.

#define ADCCH_INTMODE_BELOW   1

Interrupt if conversion result is below comparison value.

Definition at line 357 of file xmega_adc.h.

#define ADCCH_INTMODE_COMPLETE   0

Interrupt on conversion completion.

Definition at line 355 of file xmega_adc.h.

#define ADCCH_INTMODE_SIZE   2

ADC channel interrupt mode.

Definition at line 341 of file xmega_adc.h.

#define ADCCH_INTMODE_START   2

ADC channel interrupt mode.

Definition at line 340 of file xmega_adc.h.

#define ADCCH_MUXCTRL   0x01

ADC channel MUX control.

Definition at line 262 of file xmega_adc.h.

#define ADCCH_MUXNEG_PIN0   0

ADC0 pin as negative input.

Definition at line 308 of file xmega_adc.h.

#define ADCCH_MUXNEG_PIN1   1

ADC1 pin as negative input.

Definition at line 309 of file xmega_adc.h.

#define ADCCH_MUXNEG_PIN2   2

ADC2 pin as negative input.

Definition at line 310 of file xmega_adc.h.

#define ADCCH_MUXNEG_PIN3   3

ADC3 pin as negative input.

Definition at line 311 of file xmega_adc.h.

#define ADCCH_MUXNEG_PIN4   4

ADC4 pin as negative input.

Definition at line 312 of file xmega_adc.h.

#define ADCCH_MUXNEG_PIN5   5

ADC5 pin as negative input.

Definition at line 313 of file xmega_adc.h.

#define ADCCH_MUXNEG_PIN6   6

ADC6 pin as negative input.

Definition at line 314 of file xmega_adc.h.

#define ADCCH_MUXNEG_PIN7   7

ADC7 pin as negative input.

Definition at line 315 of file xmega_adc.h.

#define ADCCH_MUXNEG_SIZE   2

Negative input signal MUX selection.

Definition at line 300 of file xmega_adc.h.

#define ADCCH_MUXNEG_START   0

Negative input signal MUX selection.

Definition at line 299 of file xmega_adc.h.

#define ADCCH_MUXPOS_BANDGAP   1

Bandgap reference as positive input.

Definition at line 322 of file xmega_adc.h.

#define ADCCH_MUXPOS_DAC   3

DAC output as positive input.

Definition at line 324 of file xmega_adc.h.

#define ADCCH_MUXPOS_PIN0   0

ADC0 pin as positive input.

Definition at line 326 of file xmega_adc.h.

#define ADCCH_MUXPOS_PIN1   1

ADC1 pin as positive input.

Definition at line 327 of file xmega_adc.h.

#define ADCCH_MUXPOS_PIN2   2

ADC2 pin as positive input.

Definition at line 328 of file xmega_adc.h.

#define ADCCH_MUXPOS_PIN3   3

ADC3 pin as positive input.

Definition at line 329 of file xmega_adc.h.

#define ADCCH_MUXPOS_PIN4   4

ADC4 pin as positive input.

Definition at line 330 of file xmega_adc.h.

#define ADCCH_MUXPOS_PIN5   5

ADC5 pin as positive input.

Definition at line 331 of file xmega_adc.h.

#define ADCCH_MUXPOS_PIN6   6

ADC6 pin as positive input.

Definition at line 332 of file xmega_adc.h.

#define ADCCH_MUXPOS_PIN7   7

ADC7 pin as positive input.

Definition at line 333 of file xmega_adc.h.

#define ADCCH_MUXPOS_SCALEDVCC   2

VCC/10 as as positive input.

Definition at line 323 of file xmega_adc.h.

#define ADCCH_MUXPOS_SIZE   3

Positive input signal MUX selection.

Definition at line 302 of file xmega_adc.h.

#define ADCCH_MUXPOS_START   3

Positive input signal MUX selection.

Definition at line 301 of file xmega_adc.h.

#define ADCCH_MUXPOS_TEMP   0

Temperature reference as positive input.

Definition at line 321 of file xmega_adc.h.

#define adcch_read_reg ( base,
ch,
reg   )     mmio_read8((void *)((uintptr_t)(base) + ADCCH_##ch + ADCCH_##reg))

Read value of register reg of channel ch on ADC with base address base.

Definition at line 395 of file xmega_adc.h.

#define ADCCH_RESH   0x05

ADC channel result high byte.

Definition at line 266 of file xmega_adc.h.

#define ADCCH_RESL   0x04

ADC channel result low byte.

Definition at line 265 of file xmega_adc.h.

#define ADCCH_START_BIT   7

Start conversion on channel.

Definition at line 275 of file xmega_adc.h.

#define adcch_write_reg ( base,
ch,
reg,
value   )     mmio_write8((void *)((uintptr_t)(base) + ADCCH_##ch + ADCCH_##reg), (value))

Write value to register reg of channel ch on ADC with base address base.

Definition at line 401 of file xmega_adc.h.

Referenced by touch_priv_adc_disable_int(), touch_priv_adc_enable_int(), touch_priv_adc_init(), touch_priv_adc_set_surface_x(), and touch_priv_adc_set_surface_y().

#define ADDCH_MUXPOS3_BIT   6

Use pin on secondary port.

Definition at line 303 of file xmega_adc.h.

Generated on Thu Apr 29 14:10:02 2010 for display-demo by  doxygen 1.6.3