apps/display-demo/file_loader.c File Reference

Display Xplained file loader. More...

#include <dma.h>
#include <hugemem.h>
#include <physmem.h>
#include <mainloop.h>
#include <status_codes.h>
#include <fs/tsfs.h>
#include <gfx/gfx.h>
#include <gfx/win.h>
#include <gfx/wtk.h>
#include <gfx/sysfont.h>
#include "file_loader.h"

Go to the source code of this file.

Functions

static void load_to_screen_worker (struct workqueue_task *task)
 Load file data directly to screen worker.
static void load_to_hugemem_worker (struct workqueue_task *task)
 Load file data to hugemem worker.
enum status_code load_file_to_screen (const char *filename, gfx_coord_t pos_x, gfx_coord_t pos_y, gfx_coord_t width, gfx_coord_t height, struct workqueue_task *done_task)
 Load file data directly to screen.
hugemem_ptr_t load_file_to_hugemem (const char *filename, struct workqueue_task *task)
 Allocate space in hugemem and load an image into it.
bool file_loader_busy ()
 Check if the file loader is busy loading a file.
void file_loader_init ()
 Initialize the file loader.

Detailed Description

Display Xplained file loader.

Copyright (C) 2010 Atmel Corporation. All rights reserved.

Definition in file file_loader.c.

Generated on Thu Apr 29 14:09:58 2010 for display-demo by  doxygen 1.6.3