cpu/xmega/include/cpu/io.h File Reference

AVR XMEGA I/O read/write functions. More...

#include <stdint.h>

Go to the source code of this file.

Functions

static uint16_t mmio_read16 (const void *p)
 16-bit read from I/O register
static void mmio_write16 (void *p, uint16_t val)
 16-bit write to I/O register
void mmio_ccp_write8 (void *addr, uint8_t value)
 Write to a CCP-protected 8-bit register.

Detailed Description

AVR XMEGA I/O read/write functions.

Copyright (C) 2009 Atmel Corporation. All rights reserved.

Definition in file io.h.

Generated on Thu Apr 29 14:09:58 2010 for display-demo by  doxygen 1.6.3