chip/atxmega128a1/include/chip/timer.h File Reference

ATxmega128A1 chip-specific Timer definitions. More...

#include <tc/tc_xmega.h>
#include <timer/timer_xmega.h>
#include <timer/tc_timer_xmega.h>

Go to the source code of this file.


Detailed Description

ATxmega128A1 chip-specific Timer definitions.

This file contains macros that define the expanded macros from <timer/timer_xmega.h> as calls to the functions of the Timer implementations available for this chip.

Copyright (C) 2010 Atmel Corporation. All rights reserved.

Definition in file timer.h.

Generated on Thu Apr 29 14:09:58 2010 for display-demo by  doxygen 1.6.3