chip/atxmega128a1/include/chip/pll.h File Reference

Chip-specific PLL definitions. More...

#include <assert.h>
#include <clk/osc.h>
#include <regs/xmega_osc.h>
#include <status_codes.h>
#include <stdint.h>

Go to the source code of this file.

Data Structures

struct  pll_config
 Hardware-specific representation of PLL configuration. More...

Defines

Chip-specific PLL characteristics

#define NR_PLLS   1
 Number of on-chip PLLs.
#define PLL_MIN_HZ   10000000UL
 Minimum frequency that the PLL can generate.
#define PLL_MAX_HZ   200000000UL
 Maximum frequency that the PLL can generate.

Enumerations

enum  pll_source { PLL_SRC_RC2MHZ = 0, PLL_SRC_RC32MHZ = 2, PLL_SRC_XOSC = 3, PLL_NR_SOURCES }
 

PLL clock source.

More...

Functions

Interaction with the PLL hardware

static void pll_config_read (struct pll_config *cfg, unsigned int pll_id)
 Read the currently active configuration of pll_id.
static void pll_config_write (const struct pll_config *cfg, unsigned int pll_id)
 Activate the configuration cfg on pll_id.
static void pll_enable (const struct pll_config *cfg, unsigned int pll_id)
 Activate the configuration cfg and enable PLL pll_id.
static void pll_disable (unsigned int pll_id)
 Disable the PLL identified by pll_id.
static status_t pll_wait_for_lock (unsigned int pll_id)
 Wait for PLL pll_id to become locked.

PLL configuration



#define pll_get_default_rate(pll_id)
 Get the default rate in Hz of pll_id.
#define pll_config_defaults(cfg, pll_id)
 Initialize PLL configuration using default parameters.
static void pll_config_init (struct pll_config *cfg, enum pll_source src, unsigned int div, unsigned int mul)
 Initialize PLL configuration from standard parameters.

Detailed Description

Chip-specific PLL definitions.

Copyright (C) 2010 Atmel Corporation. All rights reserved.

Definition in file pll.h.

Generated on Thu Apr 29 14:09:58 2010 for display-demo by  doxygen 1.6.3