board/xplain/board_physmem_pools.c File Reference

Board specific physical memory definitions. More...

#include <physmem.h>

Go to the source code of this file.

Variables

struct physmem_pool board_extram_pool
 External RAM.

Detailed Description

Board specific physical memory definitions.

Copyright (C) 2010 Atmel Corporation. All rights reserved.

Definition in file board_physmem_pools.c.


Variable Documentation

Initial value:
 {
        .start.addr     = CONFIG_EXTRAM_BASE,
        .end.addr       = CONFIG_EXTRAM_END,
}

External RAM.

Definition at line 43 of file board_physmem_pools.c.

Referenced by tsfs_init().

Generated on Thu Apr 29 14:09:58 2010 for display-demo by  doxygen 1.6.3